(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, angular with reduced diameter.

Handles - U-type, rounded, angular with reduced diameter.

Move the mouse over the image to zoom

  • Volume Discount

Handles with small sized grip diameter

  • inCAD Components
Handles - Small Diameter, Offset:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelBuffed Surface

Specifications

Part Number
UHFNSC80
Part NumberDHAdMAllowable Load
(N)
Reference Mass
(g)
TypeL
UHFNSC60630167439223
8031.528
1008321810549054
1204070

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFNSC60
UHFNSC80
UHFNSC100
UHFNSC120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Mounting Pitch L
(mm)
Grip thickness
(mm)
Full height
(mm)
1 Piece(s)Available

Same day

Stock

1039260630
1 Piece(s)Available

Same day

Stock

1039280631.5
1 Piece(s)Available

8 Days

Stock

10490100832
1 Piece(s)Available

Same day

Stock

10490120840

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped Additional Function No Material 304 Stainless Steel
Surface Treatment Buffing Mounting Method Female Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.