(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Handles easy to mount, because the dedicated sheet metal plate is attached.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||||
Washer UWANG | Washer UWANSG | Thread | |||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |||
UWANG | 12L13 Carbon Steel | Chrome Plating | Zinc Die Cast | Electrostatic Coating (Silver) | - | - | SHFBS5-12 [ M ]304 Stainless Steel 2 pcs. |
UWANSG | 304 Stainless Steel | Buffed Surface | - | - | 304 Stainless Steel | - |
Part Number |
UWASN110 UWANSG200 USAST125 |
Part Number | L | P | L1 | Allowable Load (N) |
Type | ||||
UWANG (Steel) UWANSG (Stainless Steel) | 80 | 104 | 119.5 | 2000 |
100 | 124 | 139.5 | ||
110 | 134 | 149.5 | ||
120 | 144 | 159.5 | ||
125 | 149 | 164.5 | ||
160 | 184 | 199.5 | ||
200 | 224 | 239.5 | ||
250 | 274 | 289.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UWANG80 |
UWANG100 |
UWANG110 |
UWANG120 |
UWANG125 |
UWANG160 |
UWANG200 |
UWANG250 |
UWANSG80 |
UWANSG100 |
UWANSG110 |
UWANSG120 |
UWANSG125 |
UWANSG160 |
UWANSG200 |
UWANSG250 |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Round Bar Pull Handles with Mounting Plate | Additional Function | Others |
---|---|---|---|---|---|
Mounting Method | Round hole | Grip thickness(mm) | 10 | Full height(mm) | 42 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy