(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Aluminum Extrusion Handles - Plate Mounted

Aluminum Extrusion Handles - Plate Mounted

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Handles easy to mount, because the dedicated sheet metal plate is attached.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Handles for Aluminum Extrusions - Plate Mounted:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories
Pedestal UWANGFPedestal UWANSGFNutScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
UWANG F12L13 Carbon SteelChrome PlatingZinc DiecastElectrostatic Paint (Silver)304 Stainless Steel-HNTTSN
[ M ]316 Stainless Steel
SHFBS
[ M ]304 Stainless Steel
[ ! ]4 screws are included.
UWANSGF304 Stainless SteelBuffed Finish

Specifications

Part Number-Compatible Extrusion Selection
UWANGF100-5
Part NumberCompatible Extrusion SelectionPL1Allowable Load (N)
TypeL
UWANGF
(Steel)
UWANSGF
(Stainless Steel)
805
(20 Square)
6
(30 Square)
8
(40/45 Squares)
104119.52000
100124139.5
110134149.5
120144159.5
125149164.5
160184199.5
200224239.5
250274289.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWANGF80-5
UWANGF80-6
UWANGF80-8
UWANGF100-5
UWANGF100-6
UWANGF100-8
UWANGF110-5
UWANGF110-6
UWANGF110-8
UWANGF120-5
UWANGF120-6
UWANGF120-8
UWANGF125-5
UWANGF125-6
UWANGF125-8
UWANGF160-5
UWANGF160-6
UWANGF160-8
UWANGF200-5
UWANGF200-6
UWANGF200-8
UWANGF250-5
UWANGF250-6
UWANGF250-8
UWANSGF80-5
UWANSGF80-6
UWANSGF80-8
UWANSGF100-5
UWANSGF100-6
UWANSGF100-8
UWANSGF110-5
UWANSGF110-6
UWANSGF110-8
UWANSGF120-5
UWANSGF120-6
UWANSGF120-8
UWANSGF125-5
UWANSGF125-6
UWANSGF125-8
UWANSGF160-5
UWANSGF160-6
UWANSGF160-8
UWANSGF200-5
UWANSGF200-6
UWANSGF200-8
UWANSGF250-5
UWANSGF250-6
UWANSGF250-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Frames L Dimension
(mm)
Material Surface Finish
1 Piece(s)Available

8 Days or more

105 (20 Square)8012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)8012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)8012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)10012L13 Carbon SteelChrome Plating
1 Piece(s)Available

Same day

Stock

106 (30 Square)10012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)10012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)11012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)11012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)11012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)12012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)12012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)12012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)12512L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)12512L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)12512L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)16012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)16012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)16012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)20012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)20012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)20012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)25012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

106 (30 Square)25012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)25012L13 Carbon SteelChrome Plating
1 Piece(s)Available

8 Days or more

105 (20 Square)80304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)80304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)80304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)100304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)100304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)100304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)110304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)110304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)110304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)120304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)120304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)120304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)125304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)125304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)125304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)160304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)160304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)160304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)200304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)200304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)200304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

105 (20 Square)250304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

106 (30 Square)250304 Stainless SteelBuffed Surface
1 Piece(s)Available

8 Days or more

108 (40, 45 Squares)250304 Stainless SteelBuffed Surface

Loading...

  1. 1
 

Basic Information

Type U-shaped, Straight Mounting Method Round Hole Type Round Bar Pull Handles with Mounting Tabs

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.