(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Pillow Block, Sheet Metal Housing

Flange Mount Bearing Units - Pillow Block, Sheet Metal Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Steel Plate
•Surface Treatment: Black Oxide Coating

  • inCAD Components
Pillow Blocks - Sheet Metal Housing, Flanged:Related Image
・Materials
Component[ M ]Material[ S ]Surface Treatment
①HousingLow Carbon SteelBlack Oxide
②Bearing52100 Bearing Steel-
③Rubber SealNitrile Rubber (NBR Nitrile Rubber )-
④Set Screw4137 Alloy Steel-

Specifications

Part Number
HBTP12
Part NumberLHAJNA1H1 Min.BSMounting Screw NominalAllowable Load (N)Bearing Basic Load Rating (N)Set ScrewMass (g)
TypeDRadialAxialCr (Dynamic)Co (Static)MTightening Torque (N·cm)Axial Load Capacity (N)
HBTP1259 811463.5 7449226M62650 640 9550 4800 M5x0.8240 478250
1559 811463.5 7449226M62650 640 9550 4800240 478240
2067 901671.5 945624.77M83100 74012800 66002501280290
2571 951876 9460277.5M83530 90014000 7900M6x0.754901400360
30841131890.5115.27130.38M104900122019600113004901960560
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBTP12
HBTP15
HBTP20
HBTP25
HBTP30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

101295504800
1 Piece(s)Available

8 Days or more

101595504800
1 Piece(s)Available

8 Days or more

1020128006600
1 Piece(s)Available

Same day

Stock

1025140007900
1 Piece(s)Available

8 Days or more

10301960011300

Loading...

  1. 1

Example

Pillow Blocks - Sheet Metal Housing, Flanged:Related Image
ROBAWM (>>Click here)
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Diamond Shape Flanged Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Low Carbon Steel Material Bearing 52100 Bearing Steel Surface Treatment Black Oxide Treatment

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.