(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Shafts - With keyways and retaining ring grooves on both ends.

Rotary Shafts - With keyways and retaining ring grooves on both ends.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

New diameter sizes (13, 16, 17, 18 and 22) are added for h9 tolerance types. [3/31/23]
Straight Rotary Shafts with Retaining Ring Grooves on Both Ends and Key Grooves are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components
Rotary Shafts - Retaining Ring Grooves on Both Ends and Key Grooves:Related Image
・Materials
TypeD Tolerance[ M ]Material[ S ]Surface Treatment
 StandardRetaining Ring
NSFMKRRNSFMKRRAh9
(Cold-drawn)
1045 Carbon Steel or Equivalent-
SFMKRRSFMKRRABlack Oxide
PSFMKRRPSFMKRRAElectroless Nickel Plating
SSFMKRRSSFMKRRA304 Stainless Steel-
NSFHKRRNSFHKRRAh7
(Ground)
1045 Carbon Steel or Equivalent-
SFHKRRSFHKRRABlack Oxide
PSFHKRRPSFHKRRAElectroless Nickel Plating
SSFHKRRSSFHKRRA304 Stainless Steel-
NSFGKRRNSFGKRRAg6
(Ground)
1045 Carbon Steel or Equivalent-
SFGKRRSFGKRRABlack Oxide
PSFGKRRPSFGKRRAElectroless Nickel Plating
SSFGKRRSSFGKRRA304 Stainless Steel-

Specifications

 Part Number-L-F-S-Keyway ①-Keyway ②-Keyway ③
         
KA-AKB-BKC-C
1 Keyway
2 Keyways
3 Keyways
SFMKRR10
SFHKRR30
SFHKRR25
-
-
-
325
300
350
-
-
-
F10
F10
F10
-
-
-
S10
S10
S10
-
-
-
KA20
KA
20
KA10
-
-
-
A50
A20
A1
0

-
-

KB120
KB90

-
-

B20
B30


-


KC210


-


C30
①h9 (Cold-drawn)
Part NumberL=0.1mm IncrementF, S
1mm Increment
Keyway ①Keyway ②Keyway ③Retaining Ring No. Accessories: Retaining Ring 2 pcs.(Retaining Ring Type only)
TypeDh9KA, AKB, BKC, C
StandardRetaining Ring Tolerance1mm Increment
NSFMKRR
SFMKRR
PSFMKRR SSFMKRR

(D6 is not available for SSFMKRR.)
NSFMKRRA
SFMKRRA PSFMKRRA SSFMKRRA
(D6 is not available for SSFMKRRA.)
60
-0.030
15.0~400.02≤F, SKA+A≤L-S
KA≥F
b≤A≤100
KB+B≤L-S
KB≥KA+A
b≤B≤100
KC+C≤L-S
KC≥KB+B
b≤C≤100
NETWS5
80
-0.036
15.0~500.03≤F, SNETWS7
1015.0~600.0STWS10
120
-0.043
15.0~700.04≤F, SSTWS12
1515.0~800.0STWS15
200
-0.052
30.0~1000.0STWS20
2550.0~1000.05≤F, SSTWS25
3060.0~1000.0STWS30
350
-0.062
70.0~1000.0STWS35
②h7 (Ground)
Part NumberL=0.1mm IncrementF, S
1mm Increment
Keyway ①Keyway ②Keyway ③Retaining Ring No. Accessories: Retaining Ring 2 pcs.(Retaining Ring Type only)
TypeDh7KA, AKB, BKC, C
StandardRetaining Ring Tolerance1mm Increment
NSFHKRR
SFHKRR PSFHKRR SSFHKRR
NSFHKRRA
SFHKRRA PSFHKRRA SSFHKRRA
60
-0.012
15.0~400.02≤F, SKA+A≤L-S
KA≥F
b≤A≤100
KB+B≤L-S
KB≥KA+A
b≤B≤100
KC+C≤L-S
KC≥KB+B
b≤C≤100
NETWS5
80
-0.015
15.0~500.03≤F, SNETWS7
1015.0~600.0STWS10
120
-0.018
15.0~700.04≤F, SSTWS12
1515.0~800.0STWS15
1730.0~900.0STWS17
200
-0.021
30.0~1000.0STWS20
2550.0~1000.05≤F, SSTWS25
3060.0~1000.0STWS30
350
-0.025
70.0~1000.0STWS35
4080.0~1000.0STWS40
50100.0~1000.0STWS50
③g6 (Ground)
Part NumberL=0.1mm IncrementF, S
1mm Increment
Keyway ①Keyway ②Keyway ③Retaining Ring No. Accessories: Retaining Ring 2 pcs.(Retaining Ring Type only)
TypeDg6KA, AKB, BKC, C
StandardRetaining Ring  Tolerance1mm Increment
NSFGKRR
SFGKRR PSFGKRR SSFGKRR
(D13, 16, 18 and 22 are not available for SSFGKRR.)
NSFGKRRA
SFGKRRA PSFGKRRA SSFGKRRA
(D13, 16, 18 and 22 are not available for SSFGKRR.)
60.004
-0.012
15.0~400.02≤F, SKA+A≤L-S
KA≥F
b≤A≤100
KB+B≤L-S
KB≥KA+A
b≤B≤100
KC+C≤L-S
KC≥KB+B
b≤C≤100
NETWS5
8-0.005
-0.014
15.0~500.03≤F, SNETWS7
1015.0~600.0STWS10
12-0.006
-0.017
15.0~700.04≤F, SSTWS12
1315.0~700.0STWS13
1515.0~800.0STWS15
1615.0~900.0STWS16
1730.0~900.0STWS17
1830.0~900.0STWS18
20-0.007
-0.020
30.0~1000.0STWS20
2240.0~1000.0STWS22
2550.0~1000.05≤F, SSTWS25
3060.0~1000.0STWS30
35-0.009
-0.025
70.0~1000.0STWS35
4080.0~1000.0STWS40
50100.0~1000.0STWS50

 

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFGKRR6-[20-300/0.1]-F[2-150/1]-S[2-150/1]-KA[0-298/1]-A[2-100/1]
PSFGKRR8-[20-400/0.1]-F[3-200/1]-S[3-200/1]-KA[0-397/1]-A[3-100/1]
PSFGKRR10-[25-500/0.1]-F[3-250/1]-S[3-250/1]-KA[0-497/1]-A[3-100/1]
PSFGKRR12-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-596/1]-A[4-100/1]
PSFGKRR13-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-595/1]-A[5-100/1]
PSFGKRR15-[50-700/0.1]-F[4-350/1]-S[4-350/1]-KA[0-695/1]-A[5-100/1]
PSFGKRR16-[50-700/0.1]-F[4-350/1]-S[4-350/1]-KA[0-795/1]-A[5-100/1]
PSFGKRR17-[70-800/0.1]-F[4-399/1]-S[4-399/1]-KA[0-795/1]-A[5-100/1]
PSFGKRR18-[70-800/0.1]-F[4-399/1]-S[4-399/1]-KA[0-794/1]-A[6-100/1]
PSFGKRR20-[70-800/0.1]-F[4-400/1]-S[4-400/1]-KA[0-794/1]-A[6-100/1]
PSFGKRR22-[70-800/0.1]-F[4-400/1]-S[4-400/1]-KA[0-794/1]-A[6-100/1]
PSFGKRR25-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFGKRR30-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFGKRR35-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-790/1]-A[10-100/1]
PSFGKRR40-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-788/1]-A[12-100/1]
PSFGKRR50-[100-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-786/1]-A[14-100/1]
PSFGKRRA6-[20-300/0.1]-F[2-150/1]-S[2-150/1]-KA[0-298/1]-A[2-100/1]
PSFGKRRA8-[20-400/0.1]-F[3-200/1]-S[3-200/1]-KA[0-397/1]-A[3-100/1]
PSFGKRRA10-[25-500/0.1]-F[3-250/1]-S[3-250/1]-KA[0-497/1]-A[3-100/1]
PSFGKRRA12-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-596/1]-A[4-100/1]
PSFGKRRA13-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-595/1]-A[5-100/1]
PSFGKRRA15-[50-700/0.1]-F[4-350/1]-S[4-350/1]-KA[0-695/1]-A[5-100/1]
PSFGKRRA16-[50-700/0.1]-F[4-350/1]-S[4-350/1]-KA[0-795/1]-A[5-100/1]
PSFGKRRA17-[70-800/0.1]-F[4-399/1]-S[4-399/1]-KA[0-795/1]-A[5-100/1]
PSFGKRRA18-[70-800/0.1]-F[4-399/1]-S[4-399/1]-KA[0-794/1]-A[6-100/1]
PSFGKRRA20-[70-800/0.1]-F[4-400/1]-S[4-400/1]-KA[0-794/1]-A[6-100/1]
PSFGKRRA22-[70-800/0.1]-F[4-400/1]-S[4-400/1]-KA[0-794/1]-A[6-100/1]
PSFGKRRA25-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFGKRRA30-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFGKRRA35-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-790/1]-A[10-100/1]
PSFGKRRA40-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-788/1]-A[12-100/1]
PSFGKRRA50-[100-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-786/1]-A[14-100/1]
PSFHKRR6-[20-300/0.1]-F[2-150/1]-S[2-150/1]-KA[0-298/1]-A[2-100/1]
PSFHKRR8-[20-400/0.1]-F[3-200/1]-S[3-200/1]-KA[0-397/1]-A[3-100/1]
PSFHKRR10-[25-500/0.1]-F[3-250/1]-S[3-250/1]-KA[0-497/1]-A[3-100/1]
PSFHKRR12-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-596/1]-A[4-100/1]
PSFHKRR15-[50-700/0.1]-F[4-350/1]-S[4-350/1]-KA[0-695/1]-A[5-100/1]
PSFHKRR17-[70-800/1]-F[4-399/1]-S[4-399/1]-KA[0-795/1]-A[5-100/1]
PSFHKRR20-[70-800/0.1]-F[4-400/1]-S[4-400/1]-KA[0-794/1]-A[6-100/1]
PSFHKRR25-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFHKRR30-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-792/1]-A[8-100/1]
PSFHKRR35-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-790/1]-A[10-100/1]
PSFHKRR40-[80-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-788/1]-A[12-100/1]
PSFHKRR50-[100-800/0.1]-F[5-400/1]-S[5-400/1]-KA[0-786/1]-A[14-100/1]
PSFHKRRA6-[15-400/0.1]-F[2-199/0.1]-S[2-199/0.1]-KA[0-400/0.1]-A[2-150/0.1]
PSFHKRRA8-[15-500/0.1]-F[3-249/0.1]-S[3-249/0.1]-KA[0-500/0.1]-A[3-150/0.1]
PSFHKRRA10-[15-600/0.1]-F[3-299/0.1]-S[3-299/0.1]-KA[0-600/0.1]-A[3-150/0.1]
PSFHKRRA12-[15-700/0.1]-F[4-349/0.1]-S[4-349/0.1]-KA[0-700/0.1]-A[4-150/0.1]
PSFHKRRA15-[15-800/0.1]-F[4-399/0.1]-S[4-399/0.1]-KA[0-800/0.1]-A[5-150/0.1]
PSFHKRRA17-[30-900/0.1]-F[4-449/0.1]-S[4-449/0.1]-KA[0-900/0.1]-A[5-150/0.1]
PSFHKRRA20-[30-1000/0.1]-F[4-499/0.1]-S[4-499/0.1]-KA[0-1000/0.1]-A[6-150/0.1]
PSFHKRRA25-[50-1000/0.1]-F[5-499/0.1]-S[5-499/0.1]-KA[0-1000/0.1]-A[8-150/0.1]
PSFHKRRA30-[60-1000/0.1]-F[5-499/0.1]-S[5-499/0.1]-KA[0-1000/0.1]-A[8-150/0.1]
PSFHKRRA35-[70-1000/0.1]-F[5-499/0.1]-S[5-499/0.1]-KA[0-1000/0.1]-A[10-150/0.1]
PSFHKRRA40-[80-1000/0.1]-F[5-499/0.1]-S[5-499/0.1]-KA[0-1000/0.1]-A[12-150/0.1]
PSFHKRRA50-[100-1000/0.1]-F[5-499/0.1]-S[5-499/0.1]-KA[0-1000/0.1]-A[14-150/0.1]
PSFMKRR6-[20-300/0.1]-F[2-150/1]-S[2-150/1]-KA[0-298/1]-A[2-100/1]
PSFMKRR8-[20-400/0.1]-F[3-200/1]-S[3-200/1]-KA[0-397/1]-A[3-100/1]
PSFMKRR10-[25-500/0.1]-F[3-250/1]-S[3-250/1]-KA[0-497/1]-A[3-100/1]
PSFMKRR12-[40-600/0.1]-F[4-300/1]-S[4-300/1]-KA[0-596/1]-A[4-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Shaft Dia. Tolerance (Metric Only) Length L
(mm)
A
(mm)
F
(mm)
Keyway (1) [KA]
(mm)
S
(mm)
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 3002 ~ 1002 ~ 1500 ~ 2982 ~ 150
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4003 ~ 1003 ~ 2000 ~ 3973 ~ 200
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5003 ~ 1003 ~ 2500 ~ 4973 ~ 250
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 6004 ~ 1004 ~ 3000 ~ 5964 ~ 300
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 6005 ~ 1004 ~ 3000 ~ 5954 ~ 300
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7005 ~ 1004 ~ 3500 ~ 6954 ~ 350
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7005 ~ 1004 ~ 3500 ~ 7954 ~ 350
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8005 ~ 1004 ~ 3990 ~ 7954 ~ 399
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 3990 ~ 7944 ~ 399
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 4000 ~ 7944 ~ 400
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 4000 ~ 7944 ~ 400
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 80010 ~ 1005 ~ 4000 ~ 7905 ~ 400
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 80012 ~ 1005 ~ 4000 ~ 7885 ~ 400
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 80014 ~ 1005 ~ 4000 ~ 7865 ~ 400
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 3002 ~ 1002 ~ 1500 ~ 2982 ~ 150
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4003 ~ 1003 ~ 2000 ~ 3973 ~ 200
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5003 ~ 1003 ~ 2500 ~ 4973 ~ 250
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 6004 ~ 1004 ~ 3000 ~ 5964 ~ 300
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 6005 ~ 1004 ~ 3000 ~ 5954 ~ 300
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7005 ~ 1004 ~ 3500 ~ 6954 ~ 350
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7005 ~ 1004 ~ 3500 ~ 7954 ~ 350
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8005 ~ 1004 ~ 3990 ~ 7954 ~ 399
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 3990 ~ 7944 ~ 399
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 4000 ~ 7944 ~ 400
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 8006 ~ 1004 ~ 4000 ~ 7944 ~ 400
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 80010 ~ 1005 ~ 4000 ~ 7905 ~ 400
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 80012 ~ 1005 ~ 4000 ~ 7885 ~ 400
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 80014 ~ 1005 ~ 4000 ~ 7865 ~ 400
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 3002 ~ 1002 ~ 1500 ~ 2982 ~ 150
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 4003 ~ 1003 ~ 2000 ~ 3973 ~ 200
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)25 ~ 5003 ~ 1003 ~ 2500 ~ 4973 ~ 250
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)40 ~ 6004 ~ 1004 ~ 3000 ~ 5964 ~ 300
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)50 ~ 7005 ~ 1004 ~ 3500 ~ 6954 ~ 350
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)70 ~ 8005 ~ 1004 ~ 3990 ~ 7954 ~ 399
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)70 ~ 8006 ~ 1004 ~ 4000 ~ 7944 ~ 400
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)80 ~ 8008 ~ 1005 ~ 4000 ~ 7925 ~ 400
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)80 ~ 80010 ~ 1005 ~ 4000 ~ 7905 ~ 400
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)80 ~ 80012 ~ 1005 ~ 4000 ~ 7885 ~ 400
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)100 ~ 80014 ~ 1005 ~ 4000 ~ 7865 ~ 400
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 4002 ~ 1502 ~ 1990 ~ 4002 ~ 199
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 5003 ~ 1503 ~ 2490 ~ 5003 ~ 249
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 6003 ~ 1503 ~ 2990 ~ 6003 ~ 299
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 7004 ~ 1504 ~ 3490 ~ 7004 ~ 349
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 8005 ~ 1504 ~ 3990 ~ 8004 ~ 399
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 9005 ~ 1504 ~ 4490 ~ 9004 ~ 449
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 10006 ~ 1504 ~ 4990 ~ 10004 ~ 499
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)50 ~ 10008 ~ 1505 ~ 4990 ~ 10005 ~ 499
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)60 ~ 10008 ~ 1505 ~ 4990 ~ 10005 ~ 499
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)70 ~ 100010 ~ 1505 ~ 4990 ~ 10005 ~ 499
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)80 ~ 100012 ~ 1505 ~ 4990 ~ 10005 ~ 499
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)100 ~ 100014 ~ 1505 ~ 4990 ~ 10005 ~ 499
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh9 (Cold-drawn)20 ~ 3002 ~ 1002 ~ 1500 ~ 2982 ~ 150
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh9 (Cold-drawn)20 ~ 4003 ~ 1003 ~ 2000 ~ 3973 ~ 200
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh9 (Cold-drawn)25 ~ 5003 ~ 1003 ~ 2500 ~ 4973 ~ 250
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh9 (Cold-drawn)40 ~ 6004 ~ 1004 ~ 3000 ~ 5964 ~ 300

Loading...

More Information

Number of keyways can be specified up to 3.

Example

Rotary Shafts - Retaining Ring Grooves on Both Ends and Key Grooves:Related Image

Technical Information

Detailed Dimensions for Keyway & Threaded Relief of Rotary Shafts & Driving Shafts

Detailed dimensions of Keyway for Shaft Dia.(D·P·Q)
Detailed Dimensions for Keyway
Shaft Diameterbtr
Reference DimensionTolerance (N9)Reference DimensionTolerance
6-72-0.004
-0.029
1.20.1
-0
0.08-
0.16
8-1031.8
11-1240
-0.03
2.5
13-1753.00.16-
0.25
18-2263.5
23-3080
-0.036
4.0+0.2
0
31-38105.00.25-
0.4
39-44120
-0.043
5.0
45-50145.0

[ ! ]The example below shows the keyway shape for the specs KC, WKC, K=0, KC+A≥L and WKC+C+K+E>L.

Support Information

Basis of Fitting Selection/Dimensional Tolerances & Fitting

Difference between Shatf and Rotary Shaft

Comparison of specifications between linear shafts and shafts for rotary shafts

Basic Specifications
SpecificationsRotary ShaftsLinear Shafts
Material1045 Carbon Steel or Equivalent 304 Stainless Steel4137 Alloy Steel or Equivalent52100 Bearing Steel Equivalent SUS440C(13Cr) Stainless Steel Equivalent1045 Carbon Steel Equivalent or 304 Stainless Steel
Quenching/Hardness-Hardness 30-35HRCHigh-frequency quenching-
Outer Diameter Toleranceh9/h7g6g6/h5f8
Surface TreatmentNo plating
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
No Plating
Hard Chrome Plating
Low Temp. Black Chrome Plating
Electroless Nickel Plating (Only Surface Treatment Fully Plated Type)
Hard Chrome Plating
Alterations
AlterationsRotary ShaftsLinear Shafts
L Dimension ToleranceL<500: L±0.05
L≧500: L±0.1
L≧800: NOT applicable
L<200: L±0.03
200≦L<500: L±0.05
L≧500: L±0.1
Flat Key GroovesUp to 1 location specifiedUp to 2 locations specified
Set Screw FlatUp to 3 locations specifiedUp to 2 locations specified
2 Set Screw FlatUp to 1 location specified
Angle Specification: 15 Deg. Inc
Up to 2 locations specified
Angle Specification: Fixed
V-groove-Up to 2 locations specified
KeywayUp to 4 locations specified
Specified on step: Applicable
Up to 2 locations specified
Specified on step: NOT applicable
Change to Fine Threads1 type2 type
Change to Fine Threads Tap-1 type
UndercutM3~M30M6~M30
Tapped DepthApplicableApplicable
Retainning Ring GrooveUp to 2 locations on D and 1 locationon each step
*Can be chosen together
Up to 2 locations specified
(Only Retaining Ring type applicable)
Slit Cam GrooveUp to 1 location specified-
ConcentricityApplicable-
Left Hand ThreadApplicable-
SlitUp to 1 location specified-
C Chamfering WidthApplicable-

*Click here for information of Rotary Shaft Alteration Guide or Shaft Alteration Guide

 

Basic Information

Basic Shape Straight End Shape (Left) Retaining Ring Groove End Shape (Right) Retaining Ring Groove
Heat Treatment Not Hardened Keyway With Keyway

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support