(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Spring Plunger

Contact Switches - Spring Plunger

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.8
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 6
•Contact Point Type: Contact Point Normally Open

  • inCAD Components
Plunger Switches - Spring Plunger Switches:Related Image
・Materials
PinMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
440C Stainless Steel50~55HRC303 Stainless SteelCable 2m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7Hex Nut 2 pcs. (Coarse Thread JIS Class 3) Toothed Washer 1 pc.

Specifications

Part Number
MSPSS6
MSPB6
N-MSPB-D6F
Part NumberM (Coarse)dStroke SOperating PointContact Force NContact MechanisamB
TypeNo.min.max.
MSPSS
N-MSPSS-D
662.530.8 from Body End
(Repeatability 0.01)
611NO (Normally Open)5
886117
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPSS6
MSPSS8
N-MSPSS-D6
N-MSPSS-D8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Screw Nominal (M) With LED
1 Piece(s)Available

Same day

Stock

10M6x1.0W/o LED
1 Piece(s)Available

8 Days or more

10M8x1.25W/o LED
1 Piece(s)Available

8 Days or more

10M6x1.0With LED
1 Piece(s)Available

Same day

Stock

10M8x1.25With LED

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use >> Click here
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material 440C Stainless Steel
Stroke(mm) 3 Contact Point Type Contact Type NO Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.8 Repeatability 0.01mm Contact Force(N) 6
Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø2.5 Protection Structure IP40

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.