(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - High Accuracy, Flat

Contact Switches - High Accuracy, Flat

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports high-precision positioning with repeatability of 0.5 μm.

  • inCAD Components
High Precision Touch Switches- Flat Type, Tapped:Related Image
・Materials
Contact PartMain BodyCable
[ M ]Material[ H ]Hardness[ M ]Material[ S ]Surface Treatment
Carbide1300~1600HVAluminumClear AnodizeCable 3m, 2-Conductors Ø5, Oil Resistant Min. Bending Radius R7

Specifications

Part Number-Contact Mechanisam
MSTK
N-MSTA-DF
MSTTNA-A
-
-
-
NC
NC
NC
Part NumberContact MechanisamStroke SOperating PointContact Force Nd
MSTTNA-ANC3 No Pre-Travel (Repeatability 0.0005)1.5M4
MSTTNA-BØ4.6
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTTNA-A-NC
MSTTNA-B-NC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Hole Dimension
1 Piece(s)Available

8 Days or more

10M4
1 Piece(s)Available

8 Days or more

10φ4.6

Loading...

  1. 1

More Information

High Precision Touch Switches- Flat Type, Tapped:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Flat Type Tip Shape Flat Type
Environment Standard Body Material Aluminum Contact Material Carbide
Stroke(mm) 3 Contact Point Type Contact Type NC Operating Temperature Range(℃) 0::80
Operating Point(mm) 0 Repeatability 0.0005mm Contact Force(N) 1.5
Contact Point Accuracy Life(x 10K times) 300 Tip Dia. φ5 Protection Structure IP67

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.