(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Blocks- Precision Class

V Blocks- Precision Class

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

For V Blocks Precision Grade, the position of the workpiece receiver is inspected before shipment.

  • METRIC
  • inCAD Components
V Blocks- Precision Class:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
VZBO1 Tool SteelHRC58~62-
VZBBBlack Oxide
VZBMElectroless Nickel Plating

Specifications

Part Number
VBZ 25
VBTE 35
VZB 25
VZBM 38
Part NumberBHhd1d2PdH7Applicable Diameter
Range r
TypeA
VZB
VZBB
VZBM
25212514.56.5111744~25
383238229142855~38

Alterations

V Blocks- Precision Class:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VZB25
VZB38
VZBB25
VZBB38
VZBM25
VZBM38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Width A
(mm)
1 Piece(s)Available

10 Days or more

10Not Provided25
1 Piece(s)Available

10 Days or more

10Not Provided38
1 Piece(s)Available

10 Days or more

10Black Oxide Coating25
1 Piece(s)Available

10 Days or more

10Black Oxide Coating38
1 Piece(s)Available

10 Days or more

10Electroless Nickel Plating25
1 Piece(s)Available

10 Days or more

10Electroless Nickel Plating38

Loading...

  1. 1

Example

V Blocks- Precision Class:Related Image
 

Basic Information

Material O1 Tool Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.