(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Blocks - Standard, T-Shaped or Counterbored

V Blocks - Standard, T-Shaped or Counterbored

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Material: O1 Tool Steel
For complete product overview and details on V Blocks - Standard, T-Shaped or Counterbored see the sections below:

  • METRIC
  • inCAD Components
V Blocks- Standard, T-Shaped:Related Image
・Materials
Counterbored TypeT-Shaped Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
VBZVBTO1 Tool Steel55~60HRC-
VBZBVBTBBlack Oxide
VBZEVBTEElectroless Nickel Plating

Specifications

Part Number
VBZ 25
VBTE 35
VZB 25
VZBM 38
Part Number
TypeL
(Counterbored Type)
VBZ
VBZB
VBZE
(T-Shaped Type)
VBT
VBTB
VBTE
25
35

Alterations

V Blocks- Standard, T-Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VBT25
VBT35
VBTB25
VBTB35
VBTE25
VBTE35
VBZ25
VBZ35
VBZB25
VBZB35
VBZE25
VBZE35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Surface Treatment Width A
(mm)
1 Piece(s)Available

10 Days or more

10T-ShapedNot Provided25
1 Piece(s)Available

10 Days or more

10T-ShapedNot Provided35
1 Piece(s)Available

10 Days or more

10T-ShapedBlack Oxide Coating25
1 Piece(s)Available

10 Days or more

10T-ShapedBlack Oxide Coating35
1 Piece(s)Available

10 Days or more

10T-ShapedElectroless Nickel Plating25
1 Piece(s)Available

10 Days or more

10T-ShapedElectroless Nickel Plating35
1 Piece(s)Available

10 Days or more

10Counterbored HoleNot Provided25
1 Piece(s)Available

10 Days or more

10Counterbored HoleNot Provided35
1 Piece(s)Available

10 Days or more

10Counterbored HoleBlack Oxide Coating25
1 Piece(s)Available

10 Days or more

10Counterbored HoleBlack Oxide Coating35
1 Piece(s)Available

10 Days or more

10Counterbored HoleElectroless Nickel Plating25
1 Piece(s)Available

10 Days or more

10Counterbored HoleElectroless Nickel Plating35

Loading...

  1. 1

Example

V Blocks- Standard, T-Shaped:Related Image
 

Basic Information

Material O1 Tool Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.