(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides - Steel/Low Carbon Steel/Stainless Steel

Rough Guides - Steel/Low Carbon Steel/Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

Rough Guide- Standard:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
RGHLow Carbon Steel-
RGHNElectroless Nickel Plating
RGHS304 Stainless Steel-
[ ! ]When plate thickness is 4.5, material is Low Carbon Steel.

Specifications

Part Number-T-A-L
RGH-1.6-20-15
· Narrow
Part Number-T-L
RGNS-3.0-40
· Standard
Part NumberTAL
5mm Increment
BEPKWGRmax
Low Carbon Steel304 Stainless Steel
RGH
RGHN
RGHS
1.61.5203015~5023612103.513.81.5
2.32.0304020~60261020104.516.32
3.23.0354030~80321520106.521.33
4.54.035405040~100352020106.523.34

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGH-1.6-[20,​30]-[15-50/5]
RGH-2.3-[30,​40]-[20-60/5]
RGH-3.2-[35,​40]-[30-80/5]
RGH-4.5-[35,​40,​50]-[40-100/5]
RGHN-1.6-[20,​30]-[15-50/5]
RGHN-2.3-[30,​40]-[20-60/5]
RGHN-3.2-[35,​40]-[30-80/5]
RGHN-4.5-[35,​40,​50]-[40-100/5]
RGHS-1.5-[20,​30]-[15-50/5]
RGHS-2.0-[30,​40]-[20-60/5]
RGHS-3.0-[35,​40]-[30-80/5]
RGHS-4.0-[35,​40,​50]-[40-100/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thickness T
(mm)
Length L
(mm)
Width A
(mm)
1 Piece(s)

13 Days or more

10Low Carbon SteelNot Provided1.615 ~ 5020 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelNot Provided2.320 ~ 6030 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelNot Provided3.230 ~ 8035 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelNot Provided4.540 ~ 10035 ~ 50
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating1.615 ~ 5020 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating2.320 ~ 6030 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating3.230 ~ 8035 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating4.540 ~ 10035 ~ 50
1 Piece(s)

13 Days or more

10304 Stainless SteelNot Provided1.515 ~ 5020 ~ 30
1 Piece(s)

13 Days or more

10304 Stainless SteelNot Provided2.020 ~ 6030 ~ 40
1 Piece(s)

13 Days or more

10304 Stainless SteelNot Provided3.030 ~ 8035 ~ 40
1 Piece(s)

13 Days or more

10304 Stainless SteelNot Provided4.040 ~ 10035 ~ 50

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support