(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Ball Material: 52100 Bearing Steel
•Ball Heat Treatment: Hardened
•Body Material: 4137 Alloy Steel
•Overall Length: Standard
•Type: Threaded, Hex
Part Number
Configured Part Number is shown.
Type | Body | Ball | Spring | Spacer | Operating Temperature | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | |||
Light Load | BPU | 4137 Alloy Steel | Trivalent Chromate | 52100 Bearing Steel | 55HRC~ | SWP-B | 304 Stainless Steel | -30~80°C |
Heavy Load | BPM | |||||||
Extra Heavy Load | BPQ |
Part Number |
BPQ8 PACK-BPU8 BPW-N12 |
Part Number | d | S | L | ℓ | B | Light Load | Heavy Load | Extra Heavy Load | ||||
Type | M (Coarse) | Load (N) | Load (N) | Load (N) | ||||||||
min. | max. | min. | max. | min. | max. | |||||||
BPU BPM BPQ | 3 | 1.5 | 0.5 | 7 | 1 | 1.5 | 1 | 2 | 1.5 | 2.9 | 2.2 | 5 |
4 | 2.5 | 0.8 | 9 | 2.4 | 2 | 2 | 4.9 | 3.9 | 9.8 | 2.5 | 12.5 | |
5 | 3 | 12 | 2 | 2.5 | 2.9 | 9.8 | 4.9 | 19.6 | 11.2 | 24.1 | ||
6 | 13 | 2.5 | 3 | 4.9 | 14.7 | 9.8 | 29.4 | 17.7 | 33.4 | |||
8 | 4 | 1 | 15 | 2.5 | 4 | 6.9 | 19.6 | 12.7 | 39.2 | 21.4 | 45.3 | |
10 | 5 | 1.2 | 16 | 3 | 5 | 8.8 | 24.5 | 18.6 | 49 | 23.5 | 58.7 | |
12 | 7.1 | 1.8 | 20 | 3 | 6 | 9.8 | 29.4 | 19.6 | 58.8 | 24.1 | 62.3 | |
16 | 9.5 | 2.5 | 25 | 3 | 8 | 15.7 | 49 | 29.4 | 98 | 43.6 | 116 | |
20 | 11.9 | 4.5 | 40 | 6 | 10 | 53.9 | 98 | 78.4 | 147.6 | 84.6 | 196.6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BPM3 |
BPM4 |
BPM5 |
BPM6 |
BPM8 |
BPM10 |
BPM12 |
BPM16 |
BPM20 |
BPQ3 |
BPQ4 |
BPQ5 |
BPQ6 |
BPQ8 |
BPQ10 |
BPQ12 |
BPQ16 |
BPQ20 |
BPU3 |
BPU4 |
BPU5 |
BPU6 |
BPU8 |
BPU10 |
BPU12 |
BPU16 |
BPU20 |
PACK-BPU3 |
PACK-BPU4 |
PACK-BPU5 |
PACK-BPU6 |
PACK-BPU8 |
Part Number |
---|
Loading...
Type | Screw (hexagon) | Material of ball | 52100 Bearing Steel | Body Material | 4137 Alloy Steel |
---|---|---|---|---|---|
Thread Locking Compound | No | Main Body Surface Treatment | Trivalent Chromate | Surface Treatment of Pin | No |
Ball Heat Treatment | Hardening |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy