(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port

Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port
  • Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port
  • Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port
  • Volume Discount
  • Spec Change

Manual Switching Valves - Panel Mount - which are small-sized but have large capacity.

  • inCAD Components
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image
・Materials
Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image

Specifications

Part Number-Nominal
NCHS2
NCHB4
-
-
8A
8A
Part NumberNominalDirectionNumber of PortsPipe Connection Bore Dia.Number of PositionsEffective Sectional Area
(mm2)
Operating Pressure
(Mpa)
Operating Temp. Range
(°C)
Applicable FluidMass (g)
TypeNo.IN / OUTEX
NCHS (Rotary)
NCHB (Button)
NCHP (Push Button)
28A22Rc1/4-2180~0.95~60Air200
333Rc1/40.15~0.8210
445Rc1/8180
10ARc3/8Rc3/830320
[ ! ]The NCHP buttons are green.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NCHB2-8A
NCHB3-8A
NCHB4-8A
NCHB4-10A
NCHP2-8A
NCHP3-8A
NCHP4-8A
NCHP4-10A
NCHS2-8A
NCHS3-8A
NCHS4-8A
NCHS4-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Ports Switching Operation Pipe connection port diameter (IN, OUT) Effective Sectional Area
(mm2)
Mounting Method Operation Status Retention Push Button Type Nominal Direction
1 Piece(s)Available

8 Days or more

102[Push Button] Button TypeRc1/418Panel MountedSpring-ReturnButton Type-2
1 Piece(s)Available

8 Days or more

103[Push Button] Button TypeRc1/418Panel MountedSpring-ReturnButton Type-3
1 Piece(s)Available

8 Days or more

105[Push Button] Button TypeRc1/418Panel MountedSpring-ReturnButton Type8A (Rc1/4)4
1 Piece(s)Available

8 Days or more

105[Push Button] Button TypeRc3/830Panel MountedSpring-ReturnButton Type10A (Rc3/8)4
1 Piece(s)Available

8 Days or more

102[Push Button] Push Button TypeRc1/418Panel MountedSpring-ReturnPress Button Type-2
1 Piece(s)Available

8 Days or more

103[Push Button] Push Button TypeRc1/418Panel MountedSpring-ReturnPress Button Type-3
1 Piece(s)Available

8 Days or more

105[Push Button] Push Button TypeRc1/418Panel MountedSpring-ReturnPress Button Type8A (Rc1/4)4
1 Piece(s)Available

8 Days or more

105[Push Button] Push Button TypeRc3/830Panel MountedSpring-ReturnPress Button Type10A (Rc3/8)4
1 Piece(s)Available

8 Days or more

102Selector typeRc1/418-Holding--2
1 Piece(s)Available

8 Days or more

103Selector typeRc1/418-Holding--3
1 Piece(s)Available

8 Days or more

105Selector typeRc1/418-Holding-8A (Rc1/4)4
1 Piece(s)Available

8 Days or more

105Selector typeRc3/830-Holding-10A (Rc3/8)4

Loading...

  1. 1

More Information

■Feature
· Small manual switching valves with large capacity.
· Button Type is spring loaded.
· 1~7mm sheet thickness for panel mounting

Example

Switch Valves - Manually Operated, Panel Mount, 2-Port / 3-Port:Related Image

QFeature Compact Cylinder MSCCN (>> Click here)
Tube PUT (>> Click here)
Silencers MSSL (>> Click here)

 

Basic Information

Main Body Shape Block vertical-type Number of Positions 2 Pipe Port Type Rc
Plumbing Type and Direction Direct side

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.