(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Belt Chains

Conveyor Belt Chains
  • New Products

Enables to directly place workpieces on flat and wide plates for transfer, and is suitable for accumulation conveyance.

  • inCAD Components
Table Top Conveyor Chains:Related Image
・Materials
[ M ] Material: Chain: Low Friction Polyacetal
Pin: 430 Stainless Steel

Specifications

· ChainPart Number-Number of Links
TPCH826-100

· SprocketPart Number-Shaft Bore Dia.
TPSP21-25

· IdlerPart Number-Shaft Bore Dia.
TPDR23-30
■Chains
Part NumberNumber of Links SpecifiedWMax. Allowable Tension
(kN)
Mass (kg/m)Number of Links per Unit
TypeNominal
TPCH82620~36082.61.650.85160
(Circumference Length 6,096mm)
1143114.31.03
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]The chain can be made longer than 360 links by connecting them with a pin included.
[ ! ]Sprockets and Idlers are common for either types of Chains.
[ ! ]For Top Chain selection information materials and Frictional Coefficient Table >> Click here
[ ! ]When a chain is longer than 160 links, the package is as follows.
Ex.1) TPCH826-240, 2 separate packages: 160 links+80 links.
Ex.2) TPCH826-350, 3 separate packages: 160 linksx2+60 links.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPCH1143-[20-360/1]
TPCH826-[20-360/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Nominal Designation (W) Width W
(mm)
Number of Links
(pc(s).)
1 Piece(s)

10 Days or more

10114.0~190.01143(114.3)114.320 ~ 360
1 Piece(s)

10 Days or more

1082.6826(82.6)82.620 ~ 360

Loading...

  1. 1

More Information

Table Top Conveyor Chains:Related Image

Example

Table Top Conveyor Chains:Related Image
NLA (>> Click here)
 

Basic Information

Chain Spec Low Friction・Erosion Resistance Specifications and Conductive Specifications Applicable sprocket TPSP Series

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.