(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Conveyor Chain Sprockets - Double Speed, Free Flow

Sprockets - Double Speed / Free Flow Conveyor Chains:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

[ A ] Accessories: Set Screw
(Only for shaft bore specification N )

Specifications

Part Number-Number of Teeth-Bore Specifications, I.D.
WESP3-10-H15
Part NumberNumber of TeethShaft Bore Dia.DpDoTHLA
TypeNominalH (DH7)N (DH7)
(Sprocket)
WESP
3915 2015 20 55.706333322415.3
1015 2015 20 61.656833725515.3
41020 2520 25 82.209345240821.5
51025 3025 30102.7511756645927.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WESP3-9-H[15,​20]
WESP3-9-N[15,​20]
WESP3-9-S-14
WESP3-10-H[15,​20]
WESP3-10-N[15,​20]
WESP3-10-S-14
WESP4-10-H[20,​25]
WESP4-10-N[20,​25]
WESP4-10-S-19
WESP5-10-H[25,​30]
WESP5-10-N[25,​30]
WESP5-10-S-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSChain Number Number of Teeth (Range) Nominal The Number of Teeth Hole specification Shaft Bore Dia. (New JIS Key + Tap) [N] D
(mm)
Shaft Bore Dia. (Round Hole) [H] D
(mm)
1 Piece(s)

12 Days or more

1038~939Shaft Bore Machining Configurable-15 ~ 20
1 Piece(s)

12 Days or more

1038~939Shaft Bore Machining Configurable15 ~ 20-
1 Piece(s)Available

8 Days or more

1038~9149Standard Pilot Hole--
1 Piece(s)

12 Days or more

10310~11310Shaft Bore Machining Configurable-15 ~ 20
1 Piece(s)

12 Days or more

10310~11310Shaft Bore Machining Configurable15 ~ 20-
1 Piece(s)Available

8 Days or more

10310~111410Standard Pilot Hole--
1 Piece(s)

12 Days or more

10410~11410Shaft Bore Machining Configurable-20 ~ 25
1 Piece(s)

12 Days or more

10410~11410Shaft Bore Machining Configurable20 ~ 25-
1 Piece(s)Available

8 Days or more

10410~111910Standard Pilot Hole--
1 Piece(s)

12 Days or more

10510~11510Shaft Bore Machining Configurable-25 ~ 30
1 Piece(s)

12 Days or more

10510~11510Shaft Bore Machining Configurable25 ~ 30-
1 Piece(s)Available

8 Days or more

10510~112410Standard Pilot Hole--

Loading...

  1. 1

Example

Sprockets - Double Speed / Free Flow Conveyor Chains:Related Image
 

Basic Information

Bore Dia. Pilot Hole (Range)(mm) ~20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.