(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Conveyor Chains with Rollers - Double Speed, Free Flow

Conveyor Chains with Rollers - Double Speed, Free Flow

Mixed structure of Small and Large Diameter Roller enables workpiece to be conveyed approx. 2.5 times faster than the chain speed. Suitable for free flow conveyors.

  • inCAD Components
Double Speed / Free Flow Conveyor Chains:Related Image
[ ! ]For Double Speed Chain selection information materials >> Click here
・Materials
[ ! ]Operating Temperature: -10~80°C
[ M ] Material: Plate, Pin: Steel
Roller: Specialty Engineered Plastic

Specifications

Part Number-Number of Links
WCHE3-200
Part NumberNumber of Links
(Specify Even Number)
PitchRollerPlatePinMax. Allowable Tension
(kN)
Speed MultiplierUnit Number of Links
TypeNominalPR1R2W1W2agfhm
(Chain)
WCHE
34~55019.0511.9118.3 7.04.1 8.81.23.28 11.212.950.552.54160 (Circumference Length 3,048mm)
44~41025.4015.8824.6 9.06.011.71.53.97 15.216.750.882.55120 (Circumference Length 3,048mm)
54~35031.7519.0530.011.47.014.62.05.0819.4520.901.372.5796 (Circumference Length 3,048mm)
[ ! ]kgf=Nx0.101972
Part Number
TypeNominal
(Chain)
WCHE
3
4
5
[ ! ]No cutting charge when placing orders by Unit Number of Links. [ ! ] For orders larger than indicated quantity, please request a quotation.
■The Package of Chain
A roller chain longer than the unit length (unit number of links) is divided into separate packages per unit.
Ex. 1): WCHE3-280, 2 separate packages: 160 links+120 links.
Ex. 2): WCHE5-260, 3 separate packages: 96 links x2+68 links.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WCHE3-[4-550/2]
WCHE4-[4-410/2]
WCHE5-[4-350/2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSChain Number Allowed Tension (Range)
(kN)
Part number nominal Pitch P
(mm)
Number of Links
(pc(s).)
1 Piece(s)

10 Days or more

1060~0.65319.054 ~ 550
1 Piece(s)

10 Days or more

10800.66~1.30425.404 ~ 410
1 Piece(s)

10 Days or more

101001.31~2.50531.754 ~ 350

Loading...

  1. 1

More Information

Double Speed / Free Flow Conveyor Chains:Related Image
 

Basic Information

Category Center roller

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.