(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Set of Conveyor Rollers and Economical Hollow Tube Rollers.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Bearing | ||||
Rollers | Shaft | Pin | Roller | Shaft, Pin | |||
Core | Wheel | ||||||
HROJS | Steel | Steel | Steel | Steel | Hot Zinc Plating | Trivalent Bright Chromate Plating | Pressed-in Bearings |
Part Number | - | L |
HROJS38 | - | 263 |
Part Number | L | D | a | d | (d1) | t | Set Shaft & Pin | *Roller Strength for Reference (N) | |||||||
Type | No. | L1130 | L163 | L213 | L263 | L313 | L413 | L513 | |||||||
HROJS | 19 | 113 163 213 263 313 413 513 | 19.1 | 5 | 6.2 | (9) | 1.2 | For Ø6 | 431 | 318 | 205 | 436 | 343 | 294 | 206 |
22 | 22.2 | 3.5 | 6.2 | (9) | 1.2 | 431 | - | 205 | - | 343 | 294 | 206 | |||
28 | 28.6 | 3.5 | 8.2 | (12) | 1.2 | For Ø8 | 490 | 490 | 490 | 450 | 687 | 588 | 412 | ||
38 | 38.1 | 5.5 | 12.2 | (16) | 1.2 | For Ø12 | 1342 | 1342 | 1342 | 1132 | 922 | 785 | 588 | ||
42 | 42.7 | 5 | 12.2 | (16) | 1.4 | 1667 | 1628 | 1589 | 1310 | 1030 | 883 | 745 | |||
50 | 50.8 | 6.5 | 12.2 | (18) | 1.6 | 1716 | 1628 | 1648 | 1584 | 1520 | 1442 | 1147 | |||
57 | 57.2 | 6.5 | 12.2 | (18) | 1.4 | 2354 | 2206 | 2059 | 1912 | 1765 | 1471 | 1157 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Long Roller | Long Roller Type | Straight Type | Shaft Type | Straight |
---|---|---|---|---|---|
Roller Material | Steel | Bearing | Double | Type of Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy