(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
More than double the standard clamping force provides increased thrust load rating (compared with standard set screw collars)
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
SCML | 1045 Carbon Steel | Black Oxide Coating |
PSCML | Electroless Nickel Plating | |
SSCML | 304 Stainless Steel | - |
Part Number | D1 | B1 | B2 | B | Locking Screws | Allowable Thrust Load (kN) | Tightening Torque (Nm) | Mass (g) | |||||
Type | D | MxL | Quantity | SCML | PSCML | SSCML | |||||||
SCML PSCML SSCML | 12 | 42 | 17 | 8 | 27 | M6x25 | 3 | 13.3 | 13.3 | 4.0 | 15.7 | 9.6 | 262 |
16 | 43 | 16 | 9 | 27 | M6x25 | 3 | 13.3 | 13.3 | 4.0 | 15.7 | 9.6 | 259 | |
20 | 52 | 16 | 9 | 27 | M6x25 | 4 | 17.8 | 17.8 | 5.3 | 15.7 | 9.6 | 372 | |
25 | 54 | 16 | 9 | 27 | M6x25 | 4 | 17.8 | 17.8 | 5.3 | 15.7 | 9.6 | 371 | |
30 | 63 | 16 | 10.5 | 28.5 | M6x25 | 5 | 22.2 | 22.2 | 6.7 | 15.7 | 9.6 | 523 | |
35 | 66 | 16 | 10.5 | 28.5 | M6x25 | 5 | 22.2 | 22.2 | 6.7 | 15.7 | 9.6 | 534 |
Quantity | 1~9 | 10~ |
Discount Rate | Unit Price | 5% |
Days to Ship | Standard | To be quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSCML12 |
PSCML16 |
PSCML20 |
PSCML25 |
PSCML30 |
PSCML35 |
SCML12 |
SCML16 |
SCML20 |
SCML25 |
SCML30 |
SCML35 |
SSCML12 |
SSCML16 |
SSCML20 |
SSCML25 |
SSCML30 |
SSCML35 |
Loading...
Outer Diameter of Shaft | g6(h7) |
Standard Type Mechanism
Nut Type Mechanism
For information on installation and other points to consider, click here.
Cylinder Stopper
Tightening from Axial Direction
Stop System
Tightening Method | Hi-Grip | Features | Standard | Width | Standard Type |
---|---|---|---|---|---|
Side Hole Machining | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy