(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Insert lock type, 2 holes.

Shaft Collars - Insert lock type, 2 holes.
  • Volume Discount

No constraints on sequence of assembling on plates. etc.

  • METRIC
  • inCAD Components
Shaft Collars - Insert Lock Type - 2 Holes/ Threads:Related Image
・Materials
TypeShaft CollarWedge[ A ]Accessories
2-Hole2-Tapped[ M ]Material[ S ]Surface Treatment[ M ]Material
SCWMSCWW1045 Carbon SteelBlack Oxide Coating304 Stainless SteelHex Socket Head Cap Screw 1 pc.
PSCWMPSCWWElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCWMSSCWW304 Stainless Steel-

Specifications

Part Number
SCWM16
PSCWR35
Part NumberD1BPXYSMM1R
TypeD
(2-Hole)
SCWM
PSCWM
SSCWM


(2-Tapped)
SCWW
PSCWW
SSCWW
102510188.53.54.5444
1228209.55
153023114.5
1634122511.565.5554.5
20382913.57
254434169
30483918.58
35561546229.56.65-4.5
40685424.51895-
50786429.519
[ ! ]C (O.D./I.D. Chamfers) will be 1.0 for D30 or more.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~2930~3940~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCWM10
PSCWM12
PSCWM15
PSCWM16
PSCWM20
PSCWM25
PSCWM30
PSCWM35
PSCWM40
PSCWM50
PSCWW10
PSCWW12
PSCWW15
PSCWW16
PSCWW20
PSCWW25
PSCWW30
SCWM10
SCWM12
SCWM15
SCWM16
SCWM20
SCWM25
SCWM30
SCWW10
SCWW12
SCWW15
SCWW16
SCWW20
SCWW25
SCWW30
SSCWM10
SSCWM12
SSCWM15
SSCWM16
SSCWM20
SSCWM25
SSCWM30
SSCWM35
SSCWM40
SSCWM50
SSCWW10
SSCWW12
SSCWW15
SSCWW16
SSCWW20
SSCWW25
SSCWW30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm56 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm68 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm78 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm1045 Carbon SteelBlack Oxide2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm1045 Carbon SteelBlack Oxide2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm56 mm15 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm68 mm15 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm78 mm15 mm[Stainless Steel] 304 Stainless SteelNone2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm25 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm34 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm38 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm44 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm48 mm12 mm[Stainless Steel] 304 Stainless SteelNone2 Tapped Holes

Loading...

  1. 1

More Information

[ ! ]Maximum thrust loads obtained by tightening test are shown on Click here.

Example

Shaft Collars - Insert Lock Type - 2 Holes/ Threads:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Wedge Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.