(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Digital Positioning Indicators - Large, Vertical Spindle

Digital Positioning Indicators - Large, Vertical Spindle
  • Volume Discount
  • Spec Change

Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.

  • inCAD Components

(i)Caution

  • Specifications of the hex wrench hole for counter reset on the side of the position indicator will be changed sequentially in the future.
    Before change: 3 mm (resin) >> After change: 2.5 mm (metal).
    Hole size specifications can be identified with the quick reference manual included with the position indicator.
Large Digital Positioning Indicators Vertical Type:Related Image
・Materials
TypeCoverBack PlateSleeve[ A ]Accessories
5-Digit Type[ M ]MaterialColor[ M ]Material[ M ]Material[ S ]Surface Treatment
DPZR, DPZLNylonOrangePolyphenylene Ether1215 Carbon SteelBlack OxideSet Screw (Black) (4137 Alloy Steel)Cushion Sheets (Black) (Polyethylene Foam)
DSZR, DSZLSilver

Specifications

Part Number
DPLR4
DSRL5
DPZR3
Part NumberCount Increment per RevolutionMaximum Rotational Speed
(rpm)
Mass (g)
TypeSpindle Pitch
ColorDisplay Digit, Rotating Direction5-Digit
(Orange)
DPL
DPR
DPZ
(Silver)
DSL
DSR
DSZ
R (5-Digit - Right Turn)
L
(5-Digit - Left Turn)
30003.0100100
40004.075
50005.060
60006.050

Alterations

Large Digital Positioning Indicators Vertical Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPZL3
DPZL3-CSE10
DPZL3-CSE12
DPZL3-CSE14
DPZL3-CSE16
DPZL3-CSE17
DPZL4
DPZL4-CSE10
DPZL4-CSE12
DPZL4-CSE14
DPZL4-CSE15
DPZL4-CSE16
DPZL4-CSE17
DPZL5
DPZL5-CSE10
DPZL5-CSE12
DPZL5-CSE14
DPZL5-CSE15
DPZL5-CSE16
DPZL5-CSE17
DPZL6
DPZL6-CSE10
DPZL6-CSE12
DPZL6-CSE14
DPZL6-CSE15
DPZL6-CSE16
DPZL6-CSE17
DPZR3
DPZR3-CSE10
DPZR3-CSE12
DPZR3-CSE14
DPZR3-CSE15
DPZR3-CSE16
DPZR3-CSE17
DPZR4
DPZR4-CSE10
DPZR4-CSE12
DPZR4-CSE14
DPZR4-CSE15
DPZR4-CSE16
DPZR4-CSE17
DPZR5
DPZR5-CSE10
DPZR5-CSE12
DPZR5-CSE14
DPZR5-CSE15
DPZR5-CSE16
DPZR5-CSE17
DPZR6
DPZR6-CSE10
DPZR6-CSE12
DPZR6-CSE14
DPZR6-CSE15
DPZR6-CSE16
DPZR6-CSE17
DSZL3
DSZL3-CSE10
DSZL3-CSE12
DSZL3-CSE14
DSZL3-CSE15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCover Color Number of Digits, Rotating Direction Spindle Pitch CSE (Indicator Collar) Indicator Collar I.D. d
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided14
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided15
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6Provided17
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided10
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided12
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided14
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided15

Loading...

More Information

Large Digital Positioning Indicators Vertical Type:Related Image
[ ! ]Large Position Indicator has a fixed I.D. (20mm). Shafts whose O.D. is less than 20mm are used with a collar attached.

Example

Large Digital Positioning Indicators Vertical Type:Related Image
 

Basic Information

Type Position Indicator Position Indicator Size Large Type (w/ Zero Reset Button)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.