(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Positioning Indicators - Large, Standard Spindle

Digital Positioning Indicators - Large, Standard Spindle
  • Volume Discount
  • Spec Change

Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.

  • inCAD Components

(i)Caution

  • Specifications of the hex wrench hole for counter reset on the side of the position indicator will be changed sequentially in the future.
    Before change: 3 mm (resin) >> After change: 2.5 mm (metal).
    Hole size specifications can be identified with the quick reference manual included with the position indicator.
Large Digital Positioning Indicators Standard Type:Related Image
・Materials
TypeCoverBack PlateSleeve[ A ]Accessories
5-Digit Type[ M ]MaterialColor[ M ]Material[ M ]Material[ S ]Surface Treatment
DPLR, DPLLNylonOrangePolyphenylene Ether1215 Carbon SteelBlack OxideSet Screw (Black) (4137 Alloy Steel)Cushion Sheets (Black) (Polyethylene Foam)
DSLR, DSLLSilver

Specifications

Part Number
DPLR4
DSRL5
DPZR3
Part NumberCount Increment per RevolutionMaximum Rotational Speed
(rpm)
Mass (g)
TypeSpindle Pitch
ColorDisplay Digit, Rotating Direction5-Digit
(Orange)
DPL
DPR
DPZ
(Silver)
DSL
DSR
DSZ
R (5-Digit - Right Turn)
L
(5-Digit - Left Turn)
30003.0100100
40004.075
50005.060
60006.050

Alterations

Large Digital Positioning Indicators Standard Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPLL3
DPLL4
DPLL4-CSE10
DPLL4-CSE16
DPLL4-CSE17
DPLL5
DPLL5-CSE10
DPLL6
DPLR3
DPLR4
DPLR4-CSE12
DPLR5
DPLR6
DSLL3
DSLL3-CSE10
DSLL3-CSE12
DSLL3-CSE14
DSLL3-CSE15
DSLL3-CSE16
DSLL3-CSE17
DSLL4
DSLL4-CSE10
DSLL4-CSE12
DSLL4-CSE14
DSLL4-CSE15
DSLL4-CSE16
DSLL4-CSE17
DSLL5
DSLL6
DSLR3
DSLR4
DSLR5
DSLR5-CSE14
DSLR6
DSLR6-CSE10
DSLR6-CSE12
DSLR6-CSE14
DSLR6-CSE15
DSLR6-CSE16
DSLR6-CSE17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCover Color Number of Digits, Rotating Direction Spindle Pitch CSE (Indicator Collar) Indicator Collar I.D. d
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn3None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided16
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn4Provided17
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn5Provided10
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Left Turn6None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn3None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn4Provided12
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn5None-
1 Piece(s)Available

8 Days or more

10Orange5-Digit, Right Turn6None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided10
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided12
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided14
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided15
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided16
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn3Provided17
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided10
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided12
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided14
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided15
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided16
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn4Provided17
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn5None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Left Turn6None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn3None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn4None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn5None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn5Provided14
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6None-
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided10
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided12
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided14
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided15
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided16
1 Piece(s)Available

8 Days or more

10Silver5-Digit, Right Turn6Provided17

Loading...

  1. 1

More Information

Large Digital Positioning Indicators Standard Type:Related Image

Example

Large Digital Positioning Indicators Standard Type:Related Image
 

Basic Information

Type Position Indicator Position Indicator Size Large Type (w/ Zero Reset Button)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.