(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Washers ーNord-Lockー (Small O.D.)

Lock Washers ーNord-Lockー (Small O.D.)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Nord-lock Washers
•Type (Applications): Threadlocker Adhesive
•Sale Unit: Sold Separately (product can be purchased individually)
•Material: Stainless Steel

  • inCAD Components
Lock Washers (Small O.D.) - Pack:Related Image
・Materials
[ M ] Material: 316L Stainless Steel Equivalent [ H ] Hardness: 51HRC

Specifications

[ ! ]This product is to be used in pairs.
Part Number
NLDF3
Part NumberApplicable ScrewDdt
TypeNo.
NLDF3M373.42.2
4M47.64.4
5M595.4
6M610.86.5
8M813.58.72.0
10M1016.610.7
12M1219.513

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NLDF3
NLDF4
NLDF5
NLDF6
NLDF8
NLDF10
NLDF12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

44 Days or more

103.432.27
1 Piece(s)Available

44 Days

Stock

104.442.27.6
1 Piece(s)Available

Same day

Stock

105.452.29
1 Piece(s)Available

Same day

Stock

106.562.210.8
1 Piece(s)Available

Same day

Stock

108.78213.5
1 Piece(s)Available

44 Days or more

1010.710216.6
1 Piece(s)Available

8 Days or more

101312219.5

Loading...

  1. 1

More Information

Lock Washers (Small O.D.) - Pack:Related Image
 

Basic Information

Types (Applications) Loosening prevention Type Nord-Lock Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.