(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Socket Head Cap Screws - with Soft Point

Socket Head Cap Screws - with Soft Point

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard

  • inCAD Components
Cocket Head Cap Screws - with Soft Point:Related Image
・Materials
Type[ M ]Material
Thread
[ S ]Surface Treatment[ M ]Material
Pad
CBPP4137 Alloy SteelBlack OxidePolyacetal (White)
CBCPFree-cutting Brass (C36000 Brass BD)
CBPPS304 Stainless Steel -Polyacetal (White)
CBCPSFree-cutting Brass (C36000 Brass BD)

Specifications

Part Number
CBPP3-10
SEPN5
PACK-SEPN4
Part NumberLAESdB(e)
TypeM (Coarse)
CBPP (Plastic Pad)
CBPPS
CBCP (Brass Pad)
CBCPS
31015205.530.51.5 2.5 0.5
41015207412 3 0.6
51520308.5513 40.6
615203010614 5 0.7
820304013826 6 1.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBCP3-10
CBCP3-15
CBCP3-20
CBCP4-10
CBCP4-15
CBCP4-20
CBCP5-15
CBCP5-20
CBCP5-30
CBCP6-15
CBCP6-20
CBCP6-30
CBCP8-20
CBCP8-30
CBCP8-40
CBCPS3-10
CBCPS3-15
CBCPS3-20
CBCPS4-10
CBCPS4-15
CBCPS4-20
CBCPS5-15
CBCPS5-20
CBCPS5-30
CBCPS6-15
CBCPS6-20
CBCPS6-30
CBCPS8-20
CBCPS8-30
CBCPS8-40
CBPP3-10
CBPP3-15
CBPP3-20
CBPP4-10
CBPP4-15
CBPP4-20
CBPP5-15
CBPP5-20
CBPP5-30
CBPP6-15
CBPP6-20
CBPP6-30
CBPP8-20
CBPP8-30
CBPP8-40
CBPPS3-10
CBPPS3-15
CBPPS3-20
CBPPS4-10
CBPPS4-15
CBPPS4-20
CBPPS5-15
CBPPS5-20
CBPPS5-30
CBPPS6-15
CBPPS6-20
CBPPS6-30
CBPPS8-20
CBPPS8-30
CBPPS8-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Tip shape Pad Material
1 Piece(s)Available

8 Days or more

10310[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10315[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10320[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10415[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10515[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10530[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10840[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 304 Stainless Steel[No] NoneMetal PadFree-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10310[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10315[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10320[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10415[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10515[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10530[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10840[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 304 Stainless Steel[No] NoneSoft PadPolyacetal (White)

Loading...

  1. 1

Example

Cocket Head Cap Screws - with Soft Point:Related Image
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Thread ridge Type Metric Coarse
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.