(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Combination use with Square Tubes and Brackets for Stands, Strut Clamps can prevent rotation while adjusting height.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Vertical Taps | Parallel Taps | |||
BMNQ | BQMQ | 1045 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
NMNQ | NQMQ | Electroless Nickel Plating | ||
AMNQ | AQMQ | 6063 Aluminum Alloy | Black Anodize | |
WMNQ | WQMQ | Clear Anodize | ||
SMNQ | SQMQ | 304 Stainless Steel | - |
Part Number |
AMNQ15 SQMQ20 |
Part Number | P | A | B | C | E | G | H | S1 | M1 | S | M | d | ||
Type | DD8 | |||||||||||||
BMNQ NMNQ AMNQ WMNQ SMNQ | 10 | +0.077 +0.050 | 11 | 31 | 16 | 16 | 15 | 5 | 9 | 8 | M4 | - | M5 | 5.5 |
12 | 13 | 34 | 16 | 16 | 16 | 5 | 10 | 8 | ||||||
15 | 17 | 45 | 22 | 22 | 20 | 8 | 12 | 12 | M5 | 12 | ||||
20 | +0.098 +0.065 | 20 | 52 | 28 | 28 | 22 | 10 | 15 | 16 | M6 | 14 | M6 | 6.6 | |
25 | 23 | 58 | 32 | 32 | 25 | 10 | 18 | 20 | 16 | |||||
[ ! ]Tolerance of DD8 is the tolerance before slitting. [ ! ]Recommended DD8 tolerance of mating shafts is 0~-0.12. Tightening with a long wrench is recommended. |
Part Number | P | A | B | C | E | H | S1 | M1 | S | M | d | ||
Type | DD8 | ||||||||||||
BQMQ NQMQ AQMQ WQMQ SQMQ | 10 | +0.077 +0.050 | 16 | 31 | 16 | 16 | 15 | 9 | 8 | M4 | - | M5 | 5.5 |
12 | 18 | 34 | 16 | 16 | 16 | 10 | 8 | ||||||
15 | 25 | 45 | 22 | 22 | 20 | 12 | 12 | M5 | 12 | ||||
20 | +0.098 +0.065 | 30 | 52 | 28 | 28 | 22 | 15 | 16 | M6 | 14 | M6 | 6.6 | |
25 | 33 | 58 | 32 | 32 | 25 | 18 | 20 | 16 | |||||
[ ! ]Tolerance of DD8 is the tolerance before slitting. [ ! ]Recommended DD8 tolerance of mating shafts is 0~-0.12. Tightening with a long wrench is recommended. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AMNQ10 |
AMNQ12 |
AMNQ15 |
AMNQ20 |
AMNQ25 |
AQMQ10 |
AQMQ12 |
AQMQ15 |
AQMQ20 |
AQMQ25 |
BMNQ10 |
BMNQ12 |
BMNQ15 |
BMNQ20 |
BMNQ25 |
BQMQ10 |
BQMQ12 |
BQMQ15 |
BQMQ20 |
BQMQ25 |
NMNQ10 |
NMNQ12 |
NMNQ15 |
NMNQ20 |
NMNQ25 |
NQMQ10 |
NQMQ12 |
NQMQ15 |
NQMQ20 |
NQMQ25 |
SMNQ10 |
SMNQ12 |
SMNQ15 |
SMNQ20 |
SMNQ25 |
SQMQ10 |
SQMQ12 |
SQMQ15 |
SQMQ20 |
SQMQ25 |
WMNQ10 |
WMNQ12 |
WMNQ15 |
WMNQ20 |
WMNQ25 |
WQMQ10 |
WQMQ12 |
WQMQ15 |
WQMQ20 |
WQMQ25 |
Loading...
Type | With Vertical Tapped Holes / With Horizontal Tapped Holes | Post Shape | Square |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy