(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Lever - Clamp type.

Cam Lever - Clamp type.

Click this image to zoom it.

  • Volume Discount
  • Spec Change

•Rotating Radius R (mm): 80
•Main Body Material: Zinc Alloy
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Electroless Nickel Plating
•Type Clamp: Cam Mechanism

  • inCAD Components
Cam Lever:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
①LeverZinc Die CastingElectrostatic Coating
②Thread1018 Carbon SteelElectroless Nickel Plating
③Washer1045 Carbon SteelElectroless Nickel Plating
④Thrust WasherPolyamide (Black)-
⑤Clamp Knobs1045 Carbon SteelElectroless Nickel Plating

Specifications

Part Number-L-Lever Color
CLCK 6
-
40
-
B
Cam Lever:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLCK5-30-B
CLCK5-40-B
CLCK6-40-B
CLCK6-50-B
CLCK8-50-B
CLCK8-60-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

105301000
1 Piece(s)Available

8 Days or more

105401000
1 Piece(s)Available

8 Days or more

106402000
1 Piece(s)Available

8 Days or more

106502000
1 Piece(s)Available

8 Days or more

108503000
1 Piece(s)Available

8 Days or more

108603000

Loading...

  1. 1

Example

Cam Lever:Related Image
 

Basic Information

Type, Clamp Cam Mechanism Operation Direction Vertical L-Shaped Clamp Lever Shape No Set Screw
Rotating Radius (R)(mm) 80 Lever Material Zinc Die-Casting Mounting Section, Material 1018 Carbon Steel
Mounting Section, Surface Treatment Electroless Nickel Plating Gap Adjustment Screw Presence Lever Color B (Black)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.