(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSH1C Clean Room Model

Single Axis Robot - RSH1C Clean Room Model

•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 74
•Type: Sliders
•Table Length L1 (mm): 160

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
  • Due to a supplier's circumstance, shipment days have been changed temporarily. Please confirm the system delivery time.
Single Axis Robot, Clean Room Model RSH1C:Related Image
・Materials
■ Components: Actuator / Controller / Cable / (Battery) / (Noise Filter)
■ Accessory
[ A ]AccessoryController I/O Specifications
NPN / PNPCC-LinkDeviceNet
Instruction Manual on CD-ROM / Power Connector / EXT Connector / Dummy Connector
-CC-Link ConnectorDeviceNet Connector

■ Actuator Material / Surface Treatment
ComponentsBase FrameGuide RailSliderSide Covers
[ M ]MaterialAluminumSteelAluminumAluminum
[ S ]Anodize-AnodizeAnodize

■ General Specifications
Ball ScrewsMotorPosition DetectorService Ambient
Temperature / Humidity
Ø12
(C10 Rolled)
AC Servo Motors
100W
Resolver0 ~ 40°C, 35 ~ 85%RH
(No condensation)

Specifications

Single Axis Robot, Clean Room Model RSH1C:Related Image
■Standard Specifications
TypeLead
(mm)
Positioning Repeatability (mm)Maximum Load Capacity (kg)Rated Force
(N)
Maximum Velocity (Note 1)
(mm/sec)
Stroke
(mm)
Rated Running LifeController
Input Power Supply
Maximum Positioning PointsCleanliness
(Note 2)
Vacuum
(ℓ/min)
HorizontalVertical
RSH1C06±0.02408283360~180150~800
(50 Pitch)
10,000 km or moreSingle-phase AC
100~115V
200~230V
±10%
255 pointsCLASS10
based on 0.1 µm per 1cf
( )
90
12204141720~360
2012-841000~650
(Note 1) Maximum speed varies depending on stroke. Please see Maximum Speed Table on the right page. (Note 2) In the case of 90ℓ/min vacuum.
■Dimensions / Mass
TypeStroke (mm)150200250300350400450500550600650700750800
RSH1CL470520570620670720770820870920970102010701120
A01122334455667
B150100150100150100150100150100150100150100
C810101212141416161818202022
D280330380430480530580630680730780830880930
Mass (kg)3.63.94.14.44.75.05.35.65.96.26.46.77.07.3
[ ! ]The mass of w/ brake type becomes 0.3kg heavier.
Specifications
Power Supply
Absolute encoders
(with Data Storage Battery)
Incremental Type
AC100~115VC21AC21B
AC200~230VC22AC22B
NPN:N
PNP:P
CC-Link:C
DeviceNet:DWithout:F0
With:F1
Specifications >>P.396
StandardFlexible
3.5m:33.5m:R3
5m:55m:R5
10m:1010m:R10
150~800
(50mm Increment)1220([ ! ]1) Choose w/ brake type for use in vertical alignment. (W/ brake type is not available for Lead 20)
([ ! ]2) Controllers are shipped with preset parameters for each type.
([ ! ]3)This product needs a noise filter. When purchased separately by customers, please select "none". Be sure to install a surge absorber on the primary side of a noise filter. For details, please see the Instruction Manual.

Alterations

Single Axis Robot, Clean Room Model RSH1C:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSH1C06-C21B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C21B-P-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH1C06-C22B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply I/O Module Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Cable Noise Filters Maximum Velocity
(mm/sec)
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 10mIncluded360

Loading...

More Information

Single Axis Robot, Clean Room Model RSH1C:Related Image
Single Axis Robot, Clean Room Model RSH1C:Related Image
Single Axis Robot, Clean Room Model RSH1C:Related Image
Terminology Here
[ ! ]See notes on CE Marking >>P.396
CE
Compliant
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Position Detector Resolver Incremental Type Table Width(mm) 74 Table Length(mm) 160
Environmental Spec. Clean Spec. Positioning Repeatability(µm) ±20 Number of Tables 1 pc.
Allowable Static Moment MP(N•m) 95 Allowable Static Moment MY(N•m) 70 Allowable Static Moment MR(N•m) 110
Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

Tech Support