(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSH3

Single Axis Robot - RSH3

Click this image to zoom it.

Move the mouse over the image to zoom

•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 80
•Type: Sliders
•Table Length L1 (mm): 154

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
  • Due to a supplier's circumstance, shipment days have been changed temporarily. Please confirm the system delivery time.
Single Axis Robot RSH3:Related Image
・Materials
■Robot Material / Surface Treatment
ComponentsBase FrameGuide RailSliderSide Cover
[ M ]MaterialAluminumSteelAluminumAluminum
[ S ]Surface TreatmentAnodize-AnodizeAnodize

■Components: Actuator / Controller / Cable / (Battery) / (Noise Filter)
■Accessories
[ A ]
Accessories
Controller I/O Specifications
NPN / PNPCC-LinkDeviceNet
Instruction Manual (CD-ROM) / Power Connector / EXT Connector / Dummy Connector
-CC-Link ConnectorDeviceNet Connector

Specifications

Part Number-Controller-I/O Module-W/ or w/o Nose Filter-Cable-Stroke
RSH305-C22A-N-F1-3-400
■ General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature / Humidity
Ø15
(C7 Rolled)
AC Servo
100W
Resolver0~40°C, 35~85%RH
(No Condensation)
Terminology & FAQ >> Click here
■Standard Specifications
TypeLead (mm)Positioning Repeatability (mm)Max Load Capacity (kg)Rated Force
(N)
Maximum Velocity
(Note) (mm/sec)
Stroke (mm)Rated Running LifeInput Power SupplyMaximum Positioning Point
Horizontal
RSH305±0.0180339300~105150~1050
(50 Pitch)
10,000 km or MoreAC100~115V
AC200~230V
±10%
255 points
1060169600~210
2030841200~420
(Note) Maximum velocity varies depending on the strokes. Please see Maximum Velocity Table on the next page.
■Dimensions / Mass
TypeDimensions / MassStroke (mm)
15020025030035040045050055060065070075080085090095010001050
RSH3L (mm)518568618668718768818868918968101810681118116812181268131813681418
A (mm)0112233445566778899
B (mm)150100150100150100150100150100150100150100150100150100150
C (mm)8101012121414161618182020222224242626
D (mm)2903403904404905405906406907407908408909409901040109011401190
Mass (kg)4.75.05.35.65.96.26.66.97.27.57.88.18.48.79.09.39.710.010.3
Part NumberSelection
TypeLead (mm)Controller ([ ! ]1)I/O ModuleW/ or w/o Nose Filter ([ ! ]2)CableStroke (mm)
RSH305
Specifications
Power Supply
Absolute Encoders
(w/ Data Storage Battery)
Incremental Type
AC100~115VC21AC21B
AC200~230VC22AC22B
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
None: F0
Included: F1
Specifications >> Click here
StandardFlexible
3.5m: 33.5m: R3
5m: 55m: R5
10m: 1010m: R10
150~1050
(50mm Increment)
10
20
([ ! ]1) Controllers are shipped with preset parameters for each type. 
([ ! ]2) This product needs a noise filter. When purchasing separately, please select "none". Be sure to install a surge absorber on the primary side of a noise filter. For details, please see the Instruction Manual.
■Max. Velocity (mm/sec)
TypeLead (mm)Stroke (mm) 
150~60065070075080085090095010001050
RSH305300255225195180165150135120105
10600510450390360330300270240210
2012001020900780720660600540480420
[ ! ]When the stroke is 650mm or more, the resonance of ball screws may occur according to the operating area (critical speed). In that case, reduce the operation speed by referring to the maxmum velocity shown in the table above.

Alterations

Single Axis Robot RSH3:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSH305-C21B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C21B-P-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH305-C22B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Lead
(mm)
Input Power Supply I/O Module Max. Thrust Force Range
(N)
Max. Push Force
(N)
Cable Noise Filters Maximum Velocity
(mm/sec)
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-CC-Link301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-DeviceNet301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-NPN301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805-PNP301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0805AC Single Phase 200-230VCC-Link301 to 500339Flex-resistant 10mIncluded300

Loading...

More Information

Single Axis Robot RSH3:Related Image
Single Axis Robot RSH3:Related Image
Single Axis Robot RSH3:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Position Detector Resolver Incremental Type Table Width(mm) 80 Brake Not Provided
Table Length(mm) 154 Environmental Spec. Standard Specification Positioning Repeatability(µm) ±10
Number of Tables 1 pc. Allowable Static Moment MP(N•m) 163 Allowable Static Moment MY(N•m) 128
Allowable Static Moment MR(N•m) 143 Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.