(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSH1

Single Axis Robot - RSH1

Click this image to zoom it.

Move the mouse over the image to zoom

•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 80
•Type: Sliders
•Table Length L1 (mm): 78

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
  • Due to a supplier's circumstance, shipment days have been changed temporarily. Please confirm the system delivery time.
Single Axis Robot RSH1:Related Image
・Materials
■Robot Material / Surface Treatment
ComponentsBase FrameGuide RailSliderSide Cover
[ M ]MaterialAluminumSteelAluminumAluminum
[ S ]Surface TreatmentAnodize-AnodizeAnodize

■Components: Actuator / Controller / Cable / (Battery) / (Noise Filter)
■Accessories
[ A ]
Accessories
Controller I/O Specifications
NPN / PNPCC-LinkDeviceNet
Instruction Manual (CD-ROM) / Power Connector / EXT Connector / Dummy Connector
-CC-Link ConnectorDeviceNet Connector

Specifications

Part Number-Controller-I/O Module-W/ or w/o Nose Filter-Cable-Stroke
RSH106B-C22A-N-F1-3-400
■General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature / Humidity
Ø12
(C10 Rolled)
AC Servo
100W
Resolver0~40°C, 35~85%RH
(No Condensation)
Terminology & FAQ >> Click here
■Standard Specifications
TypeLead (mm)Positioning Repeatability (mm)Max Load Capacity (kg)Rated Force (N)Maximum Velocity (Note) (mm/sec)Stroke (mm)Rated Running LifeInput Power SupplyMaximum Positioning Point
HorizontalVertical
RSH106±0.02408283360~180150~800
(50 Pitch)
10,000 km or MoreSingle-phase AC
100~115V
200~230V
±10%
255 points
12204141720~360
2012-841200~600
(Note) Maximum velocity varies depending on the strokes. Please see Maximum Velocity Table on the next page.
■Dimensions / Mass
TypeDimensions / MassStroke (mm)
150200250300350400450500550600650700750800
RSH1L (mm)43648653658663668673678683688693698610361086
A (mm)00112233445566
B (mm)100150100150100150100150100150100150100150
C (mm)88101012121414161618182020
D (mm)240290340390440490540590640690740790840890
Mass (kg)3.63.94.24.44.75.05.35.65.96.26.46.77.07.3
[ ! ]The mass of w/ brake type becomes 0.3kg heavier.
Part NumberSelection
TypeLead (mm)With or w/o Brake ([ ! ]1)Controller ([ ! ]2)I/O ModuleW/ or w/o Nose Filter ([ ! ]3)CableStroke (mm)
RSH106None: Leave blank
Included: B
Specifications
Power Supply
Absolute Encoders
(w/ Data Storage Battery)
Incremental Type
AC100~115VC21AC21B
AC200~230VC22AC22B
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
None: F0
Included: F1
Specifications >> Click here
StandardFlexible
3.5m: 33.5m: R3
5m: 55m: R5
10m: 1010m: R10
150~800
(50mm Increment)
12
20
([ ! ]1) Choose "with brake" type for use in vertical applications. (W/ brake type is not available for Lead 20) ([ ! ]2) Controllers are shipped with preset parameters for each type.  ([ ! ]3) This product needs a noise filter. When purchasing separately, please select "none". Be sure to install a surge absorber on the primary side of a noise filter. For details, please see the Instruction Manual.
■Max. Velocity (mm/sec)
TypeLead (mm)Stroke (mm)
150~550600650700750800
RSH106360324270234216180
12720648540468432360
2012001080900780720600
[ ! ]When the stroke is 600mm or more, the resonance of ball screws may occur according to the operating area (critical speed). In that case, reduce the operation speed by referring to the maxmum velocity shown in the table above.

Alterations

Single Axis Robot RSH1:Related Image
Handy Terminal is included.Spec. >> Click here, >> Click here
Handy Terminal w / Deadman's Switch is included. Spec.>> Click here, >> Click here
Support Software w / USB Communication Cable is included Spec. >> Click here, >> Click here
Support Software w / D-Sub Communication Cable is included. Spec. >> Click here
I/O Cable is included. Required for NPN/PNP configurations. Spec. >> Click here, Click here
[ ! ]For optional items, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSH106-C21B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C21B-P-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RSH106-C22B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply I/O Module Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Cable Noise Filters Maximum Velocity
(mm/sec)
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-CC-LinkNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-DeviceNetNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-NPNNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086-PNPNot Provided201 to 300283Flex-resistant 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 3.5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 5mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 10mNot Provided360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Standard 10mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 3.5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 5mIncluded360
1 Piece(s)

22 Days or more

150 ~ 80020.1 to 50.0405.1 to 10.086AC Single Phase 200-230VCC-LinkNot Provided201 to 300283Flex-resistant 10mIncluded360

Loading...

More Information

Single Axis Robot RSH1:Related Image
Single Axis Robot RSH1:Related Image
Single Axis Robot RSH1:Related Image
Note
Power interruption circuit is not installed in this controller. Please be sure to provide an external power interruption circuit and form an emergency stop circuit. Circuit Examples >> Click here
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Position Detector Resolver Incremental Type Table Width(mm) 80 Table Length(mm) 78
Environmental Spec. Standard Specification Positioning Repeatability(µm) ±20 Number of Tables 1 pc.
Allowable Static Moment MP(N•m) 95 Allowable Static Moment MY(N•m) 70 Allowable Static Moment MR(N•m) 110
Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.