(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manually Operated Linear Motion Units - Two Tables -

Manually Operated Linear Motion Units - Two Tables -

Simplified positioning units are now available at economical prices.

  • inCAD Components

Manually Operated Linear Motion Units - Two Tables -:Related Image


■Components

Parts Base Table Lead Screw Lead Screw Nut Nut Bracket Side Plate
Material Aluminum Alloy Aluminum Alloy 1045 Cabon Steel Brass Aluminum Alloy Aluminum Alloy
Surface Treatment Clear Anodize Clear Anodize - - Clear Anodize Clear Anodize


■Stroke

Type Effective Stroke St (mm)
L=320 L=370 L=420 L=470
KUED 65 90 115 145

 

Specifications

Part Number-Handwheel Type-L
KUED14-A-320

 

Part NumberHandwheel TypeBase Length L (mm)Effective Stroke
Stroke
St(mm)
Lead ScrewAllowable Load (N)Allowable Moment (N • m)Base Mounting Hole(K)Mass (kg)
TypeNo.Thread Dia.LeadHorizontalVerticalMaMbMcSQ
(Number of Holes)
Handwheel TypeHandwheel Type
ABCABC
KUED14A Plastic Handle
B Plastic Offset Handwheel
- Folding Type
C Five Spoked Handwheel
32065143122.524.50.50.56150699811134.94.64.6
3709017565.45.15.1
42011520065.95.65.6
47014515086.46.16.1
20320652042454911131506102841165.55.25.2
37090175665.75.7
42011520066.56.26.7
470145150876.76.7
[ ! ]The allowable load for this product is the load that can be placed on the stage table such that it can still be moved."Horizontal" and "vertical" indicate the installation orientation.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KUED14-A-[320,​370,​420,​470]
KUED14-B-[320,​370,​420,​470]
KUED14-C-[320,​370,​420,​470]
KUED20-A-[320,​370,​420,​470]
KUED20-B-[320,​370,​420,​470]
KUED20-C-[320,​370,​420,​470]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
Thread Diameter
(mm)
Handwheel Type Frame Length [L]
(mm)
1 Piece(s)

22 Days or more

5~3014A (Plastic Offset Handwheel)320 ~ 470
1 Piece(s)

22 Days or more

5~3014B (Plastic Offset Handwheel Folding Type)320 ~ 470
1 Piece(s)

22 Days or more

5~3014C (5-Spoke Handwheel)320 ~ 470
1 Piece(s)

22 Days or more

30.1~5020A (Plastic Offset Handwheel)320 ~ 470
1 Piece(s)

22 Days or more

30.1~5020B (Plastic Offset Handwheel Folding Type)320 ~ 470
1 Piece(s)

22 Days or more

30.1~5020C (5-Spoke Handwheel)320 ~ 470

Loading...

  1. 1

More Information

Manually Operated Linear Motion Units - Two Tables -:Related Image

Manually Operated Linear Motion Units - Two Tables -:Related Image

Example

Manually Operated Linear Motion Units - Two Tables -:Related Image
 

Basic Information

Travel Distance (X Distance)(mm) ±51~ (travel 101mm~) Feeding Method Handle Table Size (Length) L(mm) 75
Table Size (Width) W(mm) 150 Table Material 6063 Aluminum Alloy Table Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support