(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane & Rubber, with Tapered Tip

Bumpers - Urethane & Rubber, with Tapered Tip

Urethane / Rubber Bumpers with tapered tip end.

  • METRIC
  • inCAD Components

PDFP.2019-2583

Unit examples related to this product
Urethane and Rubber Bumpers - with Tapered Tip:Related Image
・Materials
Through Hole TypeNo Hole Type[ M ]Material[ H ]HardnessColor
UTTSCXTTSEther Type
Polyurethane
Shore A95Natural Color
UTTHCXTTHShore A90
UTTMCXTTMEster Type
Polyurethane
Shore A70
UTTLCXTTLShore A50
UTBFNCXTBFNNitrile Rubber (NBR Nitrile Rubber )Shore A70Black
[ ! ]Highly Abrasion Resistant Urethane and Amber Color Rubber are now available online.

Specifications

Part Number-D-L-V-VL
UTRS-D20-L40-V10-VL30
CXBFU-D10-L15

Part Number-D-A-L-C-V-VL
UTTS-D15-A13-L15-C10-V5-VL10
CXTTH-D20-A14-L30-C15
V Tolerance
VTolerance
30 or Less±0.2
31~52±0.5
[ ! ]For Through Hole Type, through hole will be machined when VL dimension is not specified.
Part Number (x Material Multiplier)1mm Increment
DA
(A≤D-2)
LCThrough Hole Type
VVL

(Shore A95)
(Shore A90)
(Shore A70)
(Shore A50)
(Shore A70)
Through Hole Type
UTTS
UTTH
UTTM
UTTL
UTBFN
No Hole Type
CXTTS
CXTTH
CXTTM
CXTTL
CXTBFN

(x1.4)
(x1.0)
(x1.2)
(x1.4)
(x1.08)
6~152~1310~301~29
(C<L)
2~11
(V≤A-2)
5~30
(VL≤L)
16~302~282~24
(V≤A-4)
31~452~432~37
(V≤A-6)
46~602~582~52
(V≤A-6)
[ ! ]Prices and price multiplier have been revised according to the price list integration.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CXTBFN-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]
CXTTH-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]
CXTTL-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]
CXTTM-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]
CXTTS-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]
UTBFN-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]-V[2-52/1]
UTTH-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]-V[2-52/1]
UTTL-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]-V[2-52/1]
UTTM-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]-V[2-52/1]
UTTS-D[6-60/1]-A[2-58/1]-L[10-30/1]-C[1-29/1]-V[2-52/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Material, Detail Hardness (Shore, Asker) Specifications A (Tip Dia.)
(mm)
C
(mm)
D (O.D.)
(mm)
L (Overall Length)
(mm)
V (Hole Dia.)
(mm)
1 Piece(s)

10 Days or more

10RubberMedium (Softball)Nitrile Rubber (NBR Nitrile Rubber )Shore A70No Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 30-
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90No Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 30-
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A50No Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 30-
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A70No Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 30-
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95No Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 30-
1 Piece(s)

10 Days or more

10RubberMedium (Softball)Nitrile Rubber (NBR Nitrile Rubber )Shore A70Through Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 302 ~ 52
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Through Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 302 ~ 52
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Through Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 302 ~ 52
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Through Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 302 ~ 52
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Through Hole Type2 ~ 581 ~ 296 ~ 6010 ~ 302 ~ 52

Loading...

  1. 1
 

Basic Information

Shape Spherical Tip, Tapered Tip Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.