(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Joints fixable to an arbitrary portion.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Max. Operating Pressure | |
Male, Female Ends | Female, Female Ends | ||
NJMS | NJFS | 303 Stainless Steel | 1.0MPa |
NJMP | - | Polypropylene |
Part Number |
NJMS1-2 |
Part Number | R/Rc (PT) | (L) | d | Wrench Flats H | Weight (g) | Unit Price | Volume Discount Rate | ||
Type | No. | T1 | T2 | 1 ~ 4 pc(s). | 5~10 | ||||
Male, Female Ends NJMS | 1-1 | 1/8 | 1/8 | 32 | 5.5 | 22 | 80 | ||
1-2 | 1/8 | 1/4 | 36 | 8 | 22 | 90 | |||
2-2 | 1/4 | 1/4 | 41 | 8 | 29 | 170 | |||
2-3 | 1/4 | 3/8 | 43 | 11 | 29 | 190 | |||
3-3 | 3/8 | 3/8 | 49 | 11 | 35 | 290 |
Part Number | Rc (PT) | (L) | Wrench Flats H | Weight (g) | Unit Price | Volume Discount Rate | ||
Type | No. | T1 | T2 | 1 ~ 4 pc(s). | 5~10 | |||
Female, Female Ends NJFS | 1-1 | 1/8 | 1/8 | 24 | 22 | 65 | ||
1-2 | 1/8 | 1/4 | 24 | 22 | 65 | |||
2-2 | 1/4 | 1/4 | 30 | 29 | 140 | |||
2-3 | 1/4 | 3/8 | 30 | 29 | 140 | |||
3-3 | 3/8 | 3/8 | 35 | 35 | 240 |
Part Number | R/Rc (PT) | L | Unit Price | Volume Discount Rate | ||||
Type | No. | T1 | T2 | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~30 | |
Male, Female Ends NJMP | 1-1 | 1/8 | 1/8 | 34.5 | ||||
1-2 | 1/8 | 1/4 | ||||||
2-2 | 1/4 | 1/4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NJFS1-1 |
NJFS1-2 |
NJFS2-2 |
NJFS2-3 |
NJFS3-3 |
NJMP1-1 |
NJMP1-2 |
NJMP2-2 |
NJMS1-1 |
NJMS1-2 |
NJMS2-2 |
NJMS2-3 |
NJMS3-3 |
Loading...
Spray Shape | Air Nozzle-related Parts | Type | Related Components |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy