(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components
Manifold Blocks - Hydralulic/Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting:Related Image
・Materials
UsageType[ M ] Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
25x32 Square30x35 Square15 Square20 Square30 Square40 Square25x32 Square30x35 Square20 Square30 Square40 Square
Hydraulic BMZSBMZF-----BMZFP---1018 Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
BMZSMBMZFM----BMZSMPBMZFMP---Electroless Nickel Plating
BMZSRBMZFR----BMZSRPBMZFRP---304 Stainless Steel-
Pneumatic--BMZASBMZAFCBMZAFBMZAFL--BMZAFCPBMZAFPBMZAFLP5052 Aluminum Alloy-1MPa≈10kgf/cm² or less
--BMZASABMZAFCABMZAFABMZAFLA--BMZAFCAPBMZAFAPBMZAFLAPClear Anodize
[ ! ]Material of 15 Square is 6063 Aluminum Alloy.

Specifications

Part Number-Q-G-P
BMZF4
BMZFP3
G-BMZFP3
-
-
-
Q1
Q2
Q2
-
-
-
G2
G2
G2

-
-

P30
P30


(G Thread)
Part NumberRC (PT), M (Coarse)Pitch PNumber of Pitches NTotal Number of Q and G ThreadsABEFXYMounting Hole Dimension
TypeCircuitsQGStandardConfigurable 1mm IncrementdDh
Hydraulic 25x32 SQ.11 (1/8)
2 (1/4)
1 (1/8)
2 (1/4)
2520~50
[ ! ]Specify within NxP≤140.
02253220201565.59.55.5
Pitch Standard
BMZS
BMZSM
BMZSR
Pitch Configurable

BMZSMP
BMZS
RP
213
324
435
546
Hydraulic 30x35 SQ.11 (1/8)
2 (1/4)
3 (3/8)
1 (1/8)
2 (1/4)
3 (3/8)
4 (1/2)
3525~50
[ ! ]Specify within NxP≤120.
02303525221576.6116.5
Pitch Standard
BMZF
BMZFM
BMZFR
Pitch Configurable
BMZFP
BMZFMP
BMZ
FRP
21320
324
435
53046
Pneumatic 15 SQ.1M3 (M3)
M4 (M4)
5 (M5)
5 (M5)15-021515151053.54.3--
Pitch Standard
BMZAS
B
MZASA
213
324
435
546
Pneumatic 20 SQ.11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
1 (1/8)
5 (M5)*
1515~50
[ ! ]When G is 5 (M5 is selected), specify NxP≤70.
When G is 1 (1/8 is selected), specify within NxP≤130.
0220202013545.5--
Pitch Standard
BMZAFC
BMZAFCA
Pitch Configurable
BMZAFCP
BMZAFCAP
213
324
435
5*46
Pneumatic 30 SQ.11 (1/8)
2 (1/4)
5 (M5)
1 (1/8)
2 (1/4)
5 (M5)*
2520~50
[ ! ]When G is 5 (M5 is selected), specify NxP≤70.
When G is 1 (1/8 is selected) or 2 (1/4 is selected), specify within NxP≤130.
02303020207.575.59.55.5
Pitch Standard
BMZAF
BMZAFA
Pitch Configurable
BMZAFP
BMZAFAP
213
324
435
5*46
Pneumatic 40 SQ.11 (1/8)
2 (1/4)
3 (3/8)
2 (1/4)
3 (3/8)
4 (1/2)
3025~50
[ ! ]Specify within NxP≤130.
0240402525776.6116.5
Pitch Standard
BMZAFL
BMZAFLA
Pitch Configurable
BMZAFLP
BMZAFLAP
213
324
435
546
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMZF) For ordering, see the Ordering Example.
[ ! ]For Q and G, specify 1, 2, 3, 4, 5, M3 or M4 indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type.
[ ! ]*When * marked 5 pneumatic outlet port configuration in 20 and 30 Squares are selected, 5 (M5) is not available for G. [ ! ]Mounting holes will be through holes for Pneumatic 15 and 20 Square Types.

Alterations

Manifold Blocks - Hydralulic/Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMZAF1-Q[1,​2,​5]-G[1,​2,​5]
BMZAF2-Q[1,​2,​5]-G[1,​2,​5]
BMZAF3-Q[1,​2,​5]-G[1,​2,​5]
BMZAF4-Q[1,​2,​5]-G[1,​2,​5]
BMZAF5-Q[1,​2,​5]-G[1,​2]
BMZAFA1-Q[1,​2,​5]-G[1,​2,​5]
BMZAFA2-Q[1,​2,​5]-G[1,​2,​5]
BMZAFA3-Q[1,​2,​5]-G[1,​2,​5]
BMZAFA4-Q[1,​2,​5]-G[1,​2,​5]
BMZAFA5-Q[1,​2,​5]-G[1,​2]
BMZAFAP2-Q[1,​2,​5]-G[1,​2,​5]-P[20-50/1]
BMZAFAP3-Q[1,​2,​5]-G[1,​2,​5]-P[20-50/1]
BMZAFAP4-Q[1,​2,​5]-G[1,​2,​5]-P[20-50/1]
BMZAFAP5-Q[1,​2,​5]-G[1,​2]-P[20-50/1]
BMZAFC1-Q[1,​5]-G[1,​5]
BMZAFC1-QM[3,​4]-G[1,​5]
BMZAFC2-Q[1,​5]-G[1,​5]
BMZAFC2-QM[3,​4]-G[1,​5]
BMZAFC3-Q[1,​5]-G[1,​5]
BMZAFC3-QM[3,​4]-G[1,​5]
BMZAFC4-Q[1,​5]-G[1,​5]
BMZAFC4-QM[3,​4]-G[1,​5]
BMZAFC5-Q[1,​5]-G1
BMZAFC5-QM[3,​4]-G1
BMZAFCA1-Q[1,​5]-G[1,​5]
BMZAFCA1-QM[3,​4]-G[1,​5]
BMZAFCA2-Q[1,​5]-G[1,​5]
BMZAFCA2-QM[3,​4]-G[1,​5]
BMZAFCA3-Q[1,​5]-G[1,​5]
BMZAFCA3-QM[3,​4]-G[1,​5]
BMZAFCA4-Q[1,​5]-G[1,​5]
BMZAFCA4-QM[3,​4]-G[1,​5]
BMZAFCA5-Q[1,​5]-G1
BMZAFCA5-QM[3,​4]-G1
BMZAFCAP2-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCAP2-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCAP3-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCAP3-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCAP4-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCAP4-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCAP5-Q[1,​5]-G1-P[15-50/1]
BMZAFCAP5-QM[3,​4]-G1-P[15-50/1]
BMZAFCP2-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCP2-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCP3-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCP3-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCP4-Q[1,​5]-G[1,​5]-P[12-50/1]
BMZAFCP4-QM[3,​4]-G[1,​5]-P[12-50/1]
BMZAFCP5-Q[1,​5]-G1-P[15-50/1]
BMZAFCP5-QM[3,​4]-G1-P[15-50/1]
BMZAFL1-Q[1,​2,​3,​5]-G[1,​2,​3,​4,​5]
BMZAFL2-Q[1,​2,​3,​5]-G[1,​2,​3,​4,​5]
BMZAFL3-Q[1,​2,​3,​5]-G[1,​2,​3,​4,​5]
BMZAFL4-Q[1,​2,​3,​5]-G[1,​2,​3,​4,​5]
BMZAFL5-Q[1,​2,​3,​5]-G[1,​2,​3,​4]
BMZAFLA1-Q[1,​2,​3]-G[1,​2,​3,​4]
BMZAFLA2-Q[1,​2,​3]-G[1,​2,​3,​4]
BMZAFLA3-Q[1,​2,​3]-G[1,​2,​3,​4]
BMZAFLA4-Q[1,​2,​3]-G[1,​2,​3,​4]
BMZAFLA5-Q[1,​2,​3]-G[1,​2,​3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Pitch P
(mm)
Fixed / Designated Pitch Application Thread Dia. Selection [G] 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) Thread Dia. Selection [QM] 3 (M3) 4 (M4) Thread Dia. Selection [Q] 1 (1/8) 2 (1/4) 3 (3/8) 5 (M5)
1 Piece(s)

10 Days or more

10A5052No30×301Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×302Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×303Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×304Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×305Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 2-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×304Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×305Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 2-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}20 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}20 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×304Standard Thread {PT, M (Coarse) Thread}20 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize30×305Standard Thread {PT, M (Coarse) Thread}20 ~ 50Configurable TypePneumatic1 ~ 2-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×201Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×201Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×202Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×202Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×203Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×203Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×204Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×204Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×205Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×205Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic13 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×201Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×201Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×202Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×202Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×203Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×203Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×204Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×204Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×205Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×205Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic13 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×202Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×202Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×203Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×203Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×204Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×204Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×205Standard Thread {PT, M (Coarse) Thread}15 ~ 50Configurable TypePneumatic1-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize20×205Standard Thread {PT, M (Coarse) Thread}15 ~ 50Configurable TypePneumatic13 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×202Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×202Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×203Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×203Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×204Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×204Standard Thread {PT, M (Coarse) Thread}12 ~ 50Configurable TypePneumatic1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No20×205Standard Thread {PT, M (Coarse) Thread}15 ~ 50Configurable TypePneumatic1-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No20×205Standard Thread {PT, M (Coarse) Thread}15 ~ 50Configurable TypePneumatic13 ~ 4-
1 Piece(s)

10 Days or more

10A5052No40×401Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No40×402Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No40×403Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No40×404Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No40×405Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize40×401Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052Clear Anodize40×402Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052Clear Anodize40×403Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052Clear Anodize40×404Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052Clear Anodize40×405Standard Thread {PT, M (Coarse) Thread}-Fixed TypePneumatic1 ~ 4-1 ~ 3

Loading...

 

Basic Information

Flow Blind Lateral Hole•Upper Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.