(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Double-Row, Outlets 1 Side, Configurable Vertical Mounting Holes (Part Numbers)

Manifold Blocks - Hydraulic or Pneumatic, Double-Row, Outlets 1 Side, Configurable Vertical Mounting Holes
  • Spec Change

One block has two through holes. G(PF) screws can be specified also.

  • inCAD Components
Hydraulic / Pneumatic Manifold Blocks 2 Positions - Lateral Through Hole / Upper Hole - BMBW Series:Related Image
・Materials
UsageType[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Water HydraulicBMBWR304 Stainless Steel-20.6MPa≈210kgf/cm² or less
PneumaticBMSW5052 Aluminum Alloy-1MPa≈10kgf/cm² or less
BMSWAClear Anodize

Specifications

Part Number-Q-R-G-K  
 
Type Mounting Hole Circuits
BMSW
BMUAW
G-BMUAW
 ZA
T
T
 4
3
3
-
-
-
Q1
Q1
Q1

-
-

R1
R1
-
-
-
G2
G2
G2
-
-
-
K2
K2
K2
 

(G Thread)
Part NumberRc (PT), M (Coarse)Pitch PNumber of Pitches NTotal Number of Q, R, G and K Threads
TypeMounting Hole SelectionCircuitsQ, G, K
Pitch Standard
BMBWR
BMSW
BMSWA
ZA (Counterbore)
NA (Through Hole)
T (Tapped)
ZT (Counterbore Tapped)
11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
2 (1/4)
2006
218
3210
4312
5414
6516
[ ! ]For Q, G and K, specify 1, 2, M3, M4 or 5 indicated before ( ). [ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMSW) For ordering, see the Ordering Example.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMSWAZT2-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT2-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWAZT2-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWAZT2-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWAZT3-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT3-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWAZT3-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWAZT3-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWAZT3-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT3-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWAZT3-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWAZT3-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWAZT4-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT4-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWAZT4-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWAZT4-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWAZT4-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT4-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWAZT4-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWAZT4-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWAZT5-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT5-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWAZT5-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWAZT5-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWAZT5-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT5-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWAZT5-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWAZT5-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWAZT6-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT6-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWAZT6-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWAZT6-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWAZT6-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWAZT6-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWAZT6-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWAZT6-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA1-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA1-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA1-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA1-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA1-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA1-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA1-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA1-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA2-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA2-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA2-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA2-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA2-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA2-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA2-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA2-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA3-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA3-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA3-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA3-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA3-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA3-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA3-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA3-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA4-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA4-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA4-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA4-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA4-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA4-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA4-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA4-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA5-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA5-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA5-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA5-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA5-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA5-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA5-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA5-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWNA6-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA6-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWNA6-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWNA6-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWNA6-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWNA6-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMSWNA6-QM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMSWNA6-QM[3,​4]-GM[3,​4]-KM[3,​4]
BMSWT1-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSWT1-Q[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMSWT1-Q[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMSWT1-Q[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMSWT1-QM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMSWT1-QM[3,​4]-G[1,​2,​5]-KM[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Application Drawing G Part Thread Dia. M (Coarse) Selection [GM] 3 (M3) 4(M4) Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 5(M5) Drawing K Part Thread Dia. M (Coarse) Selection [KM] 3 (M3) 4(M4) Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 5(M5) Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 5(M5)
1 Piece(s)

10 Days or more

10A5052Clear Anodize-2Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-2Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-2Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-2Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-3Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-4Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-5Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052Clear Anodize-6Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-2Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-3Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-4Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-5Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-6Standard Thread {PT, M (Coarse) Thread}NA (Through)Pneumatic3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10A5052No-1Standard Thread {PT, M (Coarse) Thread}T (Tapped)Pneumatic-1 ~ 53 ~ 4-3 ~ 4-

Loading...

 

Basic Information

Flow Lateral Through Holes•Double Upper Hole Pitch P(mm) 20 Fixed / Designated Pitch Fixed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.