(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Horizontal Mounting Holes (Part Numbers)

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Horizontal Mounting Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

New: Clear anodized material added in June 2023
•Flow : Inlets - Thru, Outlets - on side
•Material : Aluminum Alloy, Low Carbon Steel
For complete product overview and details on Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Horizontal Mounting see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Manifold Blocks - Hydralulic, Outlets 1 Side, 2 Inlets, Horizontal Mounting:Related Image
Manifold Blocks - Hydralulic, Outlets 1 Side, 2 Inlets, Horizontal Mounting:Related Image
・Materials
[ M ] BMRN Type   Material: 1018 Carbon Steel [ S ] Surface Treatment: Trivalent Chromate
[ M ] BMRAN Type Material: Aluminum Alloy

Specifications

Part Number
BMRN2-33
BMRAN3-22
Part Numberd1
Rc(PT)
d2
Rc(PT)
TypeNo.
BMRN1221/41/4
2131/83/8
231/43/8
333/83/8
343/81/2
3221/41/4
333/83/8
343/81/2
4121/81/4
221/41/4
231/43/8
333/83/8
5221/41/4
231/43/8
343/81/2
6241/41/2
Part Numberd1
Rc(PT)
d2
Rc(PT)
TypeNo.
BMRAN1111/81/8
221/41/4
2111/81/8
121/81/4
221/41/4
3111/81/8
121/81/4
221/41/4
4111/81/8
121/81/4
221/41/4
5221/41/4
6221/41/4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMRAN1-11
BMRAN1-22
BMRAN2-11
BMRAN2-12
BMRAN2-22
BMRAN3-11
BMRAN3-12
BMRAN3-22
BMRAN4-11
BMRAN4-12
BMRAN4-22
BMRAN5-22
BMRAN6-22
BMRN1-22
BMRN2-13
BMRN2-23
BMRN2-33
BMRN2-34
BMRN3-22
BMRN3-33
BMRN3-34
BMRN4-12
BMRN4-22
BMRN4-23
BMRN4-33
BMRN5-22
BMRN5-23
BMRN5-34
BMRN6-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application
1 Piece(s)Available

8 Days or more

10A5052No30×40111(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40122(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40211(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40212(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40222(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40311(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40312(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40322(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40411(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40412(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40422(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40522(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×40622(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40122(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40213(Rc1/8,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40223(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40233(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40234(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40322(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40333(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40334(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40412(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40422(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40423(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40433(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40522(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40523(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40534(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40624(Rc1/4,Rc1/2)For hydraulic / Water Pressure

Loading...

  1. 1
 

Basic Information

Flow Lateral Through Holes•Vertical Semi-Through Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.