(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fitting - Union Tee

Push to Connect Fitting - Union Tee

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Application: Standard, Mini
•Union, Equal Dia.: Union Tees
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Seal Material: Nitrile Rubber

  • inCAD Components
One-Touch Coupling - Compressed Air, Union Tee:Related Image
・Materials
[ M ] Material: Polypropylene

Specifications

Part Number-Nominal
JCNL1.8-M5
Part NumberACEEffective Sectional Area (mm2)Mass (g)
TypeD
JTEL1.88.77.33.20.93.9
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JTEL1.8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Tees Operating Temperature Range -10::60°C Tube O.D. D (D1)(φ) 1.8

Please check the type/dimensions/specifications of the part JTEL1.8 in the Push to Connect Fitting - Union Tee series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.