(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

O-Rings - for Larger Diameter Applications

O-Rings - for Larger Diameter Applications

Click this image to zoom it.

Move the mouse over the image to zoom

Different types of silicon and fluoro rubbers are added [6/30/2023].
O Rings with Wire Dia. and I.D. selectable

  • inCAD Components

PDFP.2019-3531

Unit examples related to this product
O-Rings - Large Diameter:Related Image
・Materials
Type[ M ]Material[ H ]Hardness (JIS Hs)ColorOperating Temperature RangeJIS Symbol
DFANitrile Rubber70±5Black-30~100°CClass 1 A
DFBNitrile Rubber90±5Black-25~100°CClass 1 B
DFFFluoro Rubber70±5Black-15~200°CClass 4 D

Specifications

Part Number-do
DFA4-850
Part NumberWire Dia. ToleranceI.D. do
1mm Increment
TypeWire Dia. W
DFA
(Nitrile Rubber 70,
Black)

DFB

(Nitrile Rubber 90,
Black)

DFF

(Fluoro Rubber 70,
Black)
3.1±0.13300~2000
3.53
4
5.33±0.15
5.7
6
7
8±0.20
8.4
9±0.25
10±0.30
11
12
13±0.39
15
16±0.48
18
20

I.D.I.D. tolerance
300~400±2.82
401~500±3.30
501~600±4.00
601~700±4.70
701~800±5.30
801~900±6.00
901~1000±6.70
1001~1100±7.50
1101~1200
1201~1300
1301~1400
1401~1500
1501~1600±8.80
1601~1700±9.40
1701~1800+10.0~-10.4
1801~1900+10.0~-11.2
1901~2000+10.0~-11.7
[ ! ]Wire and I.D. tolerances of DFF are 1.5 times larger than those in the table above.
■Material Specification Table (JISB2401)
TypeDFADFBDFF
JIS SymbolClass 1 AClass 1 BClass 4 D
Tensile Strength (MPa)9.8149.8
Elongation (%)250100200
Tensile Stress (MPa)2.7-1.9
Compression Set (%)404040

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DFA3.1-[160-2000/1]
DFA3.53-[300-2000/1]
DFA4-[160-2000/1]
DFA5.7-[300-2000/1]
DFA5.33-[300-2000/1]
DFA6-[300-2000/1]
DFA7-[300-2000/1]
DFA8-[300-2000/1]
DFA8.4-[300-2000/1]
DFA9-[300-2000/1]
DFA10-[300-2000/1]
DFA11-[300-2000/1]
DFA12-[300-2000/1]
DFA13-[300-2000/1]
DFA15-[300-2000/1]
DFA16-[300-2000/1]
DFA18-[300-2000/1]
DFA20-[300-2000/1]
DFB3.1-[160-2000/1]
DFB3.53-[300-2000/1]
DFB4-[300-2000/1]
DFB5.7-[300-2000/1]
DFB5.33-[300-2000/1]
DFB6-[300-2000/1]
DFB7-[300-2000/1]
DFB8-[300-2000/1]
DFB8.4-[300-2000/1]
DFB9-[300-2000/1]
DFB10-[300-2000/1]
DFB11-[300-2000/1]
DFB12-[300-2000/1]
DFB13-[300-2000/1]
DFB15-[300-2000/1]
DFB16-[300-2000/1]
DFB18-[300-2000/1]
DFB20-[300-2000/1]
DFF3.1-[300-2000/1]
DFF3.53-[300-2000/1]
DFF4-[300-2000/1]
DFF5.7-[300-2000/1]
DFF5.33-[300-2000/1]
DFF6-[300-2000/1]
DFF7-[300-2000/1]
DFF8-[300-2000/1]
DFF8.4-[300-2000/1]
DFF9-[300-2000/1]
DFF10-[300-2000/1]
DFF11-[300-2000/1]
DFF12-[300-2000/1]
DFF13-[300-2000/1]
DFF15-[300-2000/1]
DFF16-[300-2000/1]
DFF18-[300-2000/1]
DFF20-[300-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Code, JIS Wire diameter W
(mm)
I.D. do (or d)
(Ø)
Hardness
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A3.1160 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A3.53300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A4160 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A5.7300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A5.33300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A6300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A7300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A8300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A8.4300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A9300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A10300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A11300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A12300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A13300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A15300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A16300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A18300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type A20300 ~ 200070
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B3.1160 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B3.53300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B4300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B5.7300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B5.33300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B6300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B7300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B8300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B8.4300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B9300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B10300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B11300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B12300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B13300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B15300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B16300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B18300 ~ 200090
1 Piece(s)

15 Days or more

10Nitrile RubberA Type B20300 ~ 200090
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D3.1300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D3.53300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D4300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D5.7300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D5.33300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D6300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D7300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D8300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D8.4300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D9300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D10300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D11300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D12300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D13300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D15300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D16300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D18300 ~ 200070
1 Piece(s)

15 Days or more

10[Fluororubber] FluororubberClass 4 D20300 ~ 200070

Loading...

  1. 1

More Information

O-Rings - Large Diameter:Related Image
■Feature
①Wire dia. and I.D. are selectable.
②Able to keep high level of air tightness
because of vulcanization molding.
③No breaks from joint parts.

Example

O-Rings - Large Diameter:Related Image
 

Basic Information

Type ISO (For General Industry)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.