(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Small, Threaded, Shape J

Suction Cups with Fittings - Small, Threaded, Shape J

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape : Small
•Material : Rubber Group
•Vacuum Outlet Port : Threads
For complete product overview and details on Vacuum Fittings - Small, Direct Mount, J-Shape see the sections below:

  • inCAD Components
Vacuum Fittings - Small, Direct Mount, J-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVPJNSuction
Pad
VPJNSmallNitrile Rubber
MVPJSVPJSConductive Silicon Rubber
MVPJFVPJFFluoro Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
MVPKN4
VPFF30
Part Numberd
TypePad MaterialNo.
MVPJ
(Small)
N
S
F
0.70.7
11
1.51.5
22
33
44

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVPJF0.7
MVPJF1
MVPJF1.5
MVPJF2
MVPJF3
MVPJF4
MVPJN0.7
MVPJN1
MVPJN1.5
MVPJN2
MVPJN3
MVPJN4
MVPJS0.7
MVPJS1
MVPJS1.5
MVPJS2
MVPJS3
MVPJS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray0.7
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray1
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray1.5
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black0.7
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1.5
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black0.7
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1.5
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4

Loading...

  1. 1

More Information

Vacuum Fittings - Small, Direct Mount, J-Shape:Related Image

Example

Vacuum Fittings - Small, Direct Mount, J-Shape:Related Image
 

Basic Information

Pad Type Small Pad type Holder Set Mounting Type Insertion Type
Material Rubber-based Vacuum Outlet Port Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.