(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Filter - Replacement Element, Small

Vacuum Filter - Replacement Element, Small

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Vacuum Line
•Filtration Level: 10µm
•Filter Replacement: Allowable
•Type: Small
•Subject for Removal: Dust

  • inCAD Components
Vacuum Filter - Small, Filter / Replacement Element:Related Image
Vacuum Filter - Small, Filter / Replacement Element:Related Image
・Materials
[ M ] Material: Body: Polycarbonate
Element: Polyvinyl Formal

Specifications

Part Number
VFS4
[ ! ]For orders larger than indicated quantity,
please request a quotation.
Part NumberBCL1(L2)L3L4dXElement LengthFiltration Area
(cm2)
Mass (g)
TypeD
VFS448.51110.812.78.24109.8152.85.1
653.411.613.215.210.64.510.511.86
Part Number(D)(d)(L)
VFSE6415
■Specifications
Applicable FluidAir
Operating Temperature Range0~60°C
Operating Pressure Range-100~0kPa
Filtration Accuracy5µm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VFS4
VFS6
VFSE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Connection Type (IN Side) Element replacement Connection tube diameter (mm size, IN side) D Main Body Element for Replacement
1 Piece(s)Available

Same day

Stock

10Small TypeOne-Touch Pipe (mm Size)AcceptableØ4Main Body
1 Piece(s)Available

8 Days or more

10Small TypeOne-Touch Pipe (mm Size)AcceptableØ6Main Body
1 Piece(s)Available

8 Days or more

10Filter Element---Replacement Filter Elements

Loading...

  1. 1

More Information

Vacuum Filter - Small, Filter / Replacement Element:Related Image

Example

Vacuum Filter - Small, Filter / Replacement Element:Related Image
 

Basic Information

Subject for Removal Dust Filtration Accuracy 5μm Application Vacuum Line

Additional Products in this Category

Complementary Products

Tech Support