(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Flow Controls - 90 Degree Elbow, Stainless Steel

Flow Controls - 90 Degree Elbow, Stainless Steel

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Full Stainless Steel Speed Controllers capable of adjusting compressed air.

Flow Rate Control Valves - 90 Deg. Elbow, Stainless Steel:Related Image
・Materials
Flow Rate Control Valves - 90 Deg. Elbow, Stainless Steel:Related Image

Specifications

Part Number-Nominal
ASPSL4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalAC1C2EWrench Flats
H
Thread Size
M
Mass (g)
TypeD
ASPSL4M52032.136.71210M5x0.825.9
12237.943.41413R1/841.0
6M52132.136.71210M5x0.824.9
12337.943.41413R1/840.5
22547.153.31716R1/473.0
812537.94341413R1/839.2
22647.153.31716R1/471.8
32855.161.62219R3/8133.0
1022947.153.31716R1/470.7
33155.161.62219R3/8134.0
1233255.161.62219R3/8129.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ASPSL4-1
ASPSL4-M5
ASPSL6-1
ASPSL6-2
ASPSL6-M5
ASPSL8-1
ASPSL8-2
ASPSL10-2
ASPSL10-3
ASPSL12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D
(mm)
Nominal of Thread M
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)
1 Piece(s)Available

8 Days or more

10123(R3/8)

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir
Operating Temperature Range-10~60°C
Max. Operating Pressure1.0MPa
Operating Vacuum Level-0.1MPa
■Feature
· Excels in corrosion resistance.
 

Basic Information

Applicable Fluid Inert Gas Main Body Shape Others Environment, Applications Standard
Operating Temperature Range(℃) -10::60 Knob Type Standard Joint Type Both sides tapped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.