(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Carriers - Low Abrasion / Low Noise

Cable Carriers - Low Abrasion / Low Noise
  • Volume Discount

•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Square Shape
•Cover Type: Flap Open-Close Type

  • inCAD Components
Cable Carriers - Low Abrasion / Low Noise:Related Image
・Materials
TypeMain BodyMounting Bracket
[ M ]Material[ M ]Material[ S ]Surface Treatment
Cable Carrier + Mounting BracketMPSPSNylon 6 + Glass Fiber 30%
(Operating Temperature -10 ~ 80°C)
Flammability Standard UL94-HB Equivalent
Low Carbon SteelTrivalent Bright Chromate Plating

Specifications

Part Number-Bending Radius-Number of Links-Mounting Direction
MPSPS3580-100-18-S
Part NumberBending RadiusNumber of LinksMounting DirectionCable Carrier DimensionsMounting DimensionsH (Mounting Height)H1HF
(Required Physical Height)
K
(Arc + Allowance)
Weight per Meter (kg) (Reference)
ABCWPFTJNP1P2
TypeNo.
MPSPS
(Cable Carrier + Mounting Brackets)
1520307~55S
(Common to Mounting on the Outer and Inner Circumferences)
1521203225302010104.515
(12)
27.2
(24.4)
8160100154.20.36
509~57121100140217
2035457~45202635473235261415727
(24)
44
(40)
11690140211.30.5
2550508~51253550653655402420740
(35.4)
60.6
(56)
1351001602570.86
7510~53185150210333.5
10012~55235200260414
2585608~4925358510043.5 5575
(70.4)
95.6
(91)
155120180288.41.05
759~50185150210335.5
10011~52235200260414
35801008~4335508010162.565402420770
(65)
93.6
(88)
2502002804401.76
15010~45350300380597
[ ! ]* ( ) indicates Fixed End dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPSPS1520-30-7-S
MPSPS1520-30-8-S
MPSPS1520-30-9-S
MPSPS1520-30-10-S
MPSPS1520-30-11-S
MPSPS1520-30-12-S
MPSPS1520-30-13-S
MPSPS1520-30-14-S
MPSPS1520-30-15-S
MPSPS1520-30-16-S
MPSPS1520-30-17-S
MPSPS1520-30-18-S
MPSPS1520-30-19-S
MPSPS1520-30-20-S
MPSPS1520-30-21-S
MPSPS1520-30-22-S
MPSPS1520-30-23-S
MPSPS1520-30-24-S
MPSPS1520-30-25-S
MPSPS1520-30-26-S
MPSPS1520-30-27-S
MPSPS1520-30-28-S
MPSPS1520-30-29-S
MPSPS1520-30-30-S
MPSPS1520-30-31-S
MPSPS1520-30-32-S
MPSPS1520-30-33-S
MPSPS1520-30-34-S
MPSPS1520-30-35-S
MPSPS1520-30-36-S
MPSPS1520-30-37-S
MPSPS1520-30-38-S
MPSPS1520-30-39-S
MPSPS1520-30-40-S
MPSPS1520-30-41-S
MPSPS1520-30-42-S
MPSPS1520-30-43-S
MPSPS1520-30-44-S
MPSPS1520-30-45-S
MPSPS1520-30-46-S
MPSPS1520-30-47-S
MPSPS1520-30-48-S
MPSPS1520-30-49-S
MPSPS1520-30-50-S
MPSPS1520-30-51-S
MPSPS1520-30-52-S
MPSPS1520-30-53-S
MPSPS1520-30-54-S
MPSPS1520-30-55-S
MPSPS1520-50-9-S
MPSPS1520-50-10-S
MPSPS1520-50-11-S
MPSPS1520-50-12-S
MPSPS1520-50-13-S
MPSPS1520-50-14-S
MPSPS1520-50-15-S
MPSPS1520-50-16-S
MPSPS1520-50-17-S
MPSPS1520-50-18-S
MPSPS1520-50-19-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Max. Capacity O.D.
(φ)
Link Pitch P
(mm)
Number of Links
1 Piece(s)Available

8 Days or more

1015203012257
1 Piece(s)Available

8 Days or more

1015203012258
1 Piece(s)Available

8 Days or more

1015203012259
1 Piece(s)Available

8 Days or more

10152030122510
1 Piece(s)Available

8 Days or more

10152030122511
1 Piece(s)Available

8 Days or more

10152030122512
1 Piece(s)Available

8 Days or more

10152030122513
1 Piece(s)Available

8 Days or more

10152030122514
1 Piece(s)Available

8 Days or more

10152030122515
1 Piece(s)Available

8 Days or more

10152030122516
1 Piece(s)Available

8 Days or more

10152030122517
1 Piece(s)Available

8 Days or more

10152030122518
1 Piece(s)Available

8 Days or more

10152030122519
1 Piece(s)Available

8 Days or more

10152030122520
1 Piece(s)Available

8 Days or more

10152030122521
1 Piece(s)Available

8 Days or more

10152030122522
1 Piece(s)Available

8 Days or more

10152030122523
1 Piece(s)Available

8 Days or more

10152030122524
1 Piece(s)Available

8 Days or more

10152030122525
1 Piece(s)Available

8 Days or more

10152030122526
1 Piece(s)Available

8 Days or more

10152030122527
1 Piece(s)Available

8 Days or more

10152030122528
1 Piece(s)Available

8 Days or more

10152030122529
1 Piece(s)Available

8 Days or more

10152030122530
1 Piece(s)Available

8 Days or more

10152030122531
1 Piece(s)Available

8 Days or more

10152030122532
1 Piece(s)Available

8 Days or more

10152030122533
1 Piece(s)Available

8 Days or more

10152030122534
1 Piece(s)Available

8 Days or more

10152030122535
1 Piece(s)Available

8 Days or more

10152030122536
1 Piece(s)Available

8 Days or more

10152030122537
1 Piece(s)Available

8 Days or more

10152030122538
1 Piece(s)Available

8 Days or more

10152030122539
1 Piece(s)Available

8 Days or more

10152030122540
1 Piece(s)Available

8 Days or more

10152030122541
1 Piece(s)Available

8 Days or more

10152030122542
1 Piece(s)Available

8 Days or more

10152030122543
1 Piece(s)Available

8 Days or more

10152030122544
1 Piece(s)Available

8 Days or more

10152030122545
1 Piece(s)Available

8 Days or more

10152030122546
1 Piece(s)Available

8 Days or more

10152030122547
1 Piece(s)Available

8 Days or more

10152030122548
1 Piece(s)Available

8 Days or more

10152030122549
1 Piece(s)Available

8 Days or more

10152030122550
1 Piece(s)Available

8 Days or more

10152030122551
1 Piece(s)Available

8 Days or more

10152030122552
1 Piece(s)Available

8 Days or more

10152030122553
1 Piece(s)Available

8 Days or more

10152030122554
1 Piece(s)Available

8 Days or more

10152030122555
1 Piece(s)Available

8 Days or more

1015205012259
1 Piece(s)Available

8 Days or more

10152050122510
1 Piece(s)Available

8 Days or more

10152050122511
1 Piece(s)Available

8 Days or more

10152050122512
1 Piece(s)Available

8 Days or more

10152050122513
1 Piece(s)Available

8 Days or more

10152050122514
1 Piece(s)Available

8 Days or more

10152050122515
1 Piece(s)Available

8 Days or more

10152050122516
1 Piece(s)Available

8 Days or more

10152050122517
1 Piece(s)Available

8 Days or more

10152050122518
1 Piece(s)Available

8 Days or more

10152050122519

Loading...

More Information

Cable Carriers - Low Abrasion / Low Noise:Related Image
Cable Carriers - Low Abrasion / Low Noise:Related Image
 

Basic Information

Type Square Shape Cover Type Flap Open-Close Type Features Low Noise / Low Frictional Wear
Carrier Internal Partition Number Not Provided1 Cable Insertion Surface Inner Circumference Mount Inserting Cables Flap Open-Close
Motion Type 2 Dimensional Motion Operating Temperature Range(℃) -10::80 Body Material Nylon 6 + Glass 30%
Travel Side Mounting Direction S (Common to Outer Radius, Inner Radius)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.