(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Square Shape
•Cover Type: Flap Open-Close Type
Part Number
Configured Part Number is shown.
Type | Main Body | Mounting Bracket | ||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
Cable Carrier + Mounting Bracket | MHPUS | Nylon 6 + Glass Fiber 20% (Operating Temperature -10~80°C) Flammability Standard UL94-HB Equivalent | Low Carbon Steel | Trivalent Bright Chromate Plating |
Part Number | - | Bending Radius | - | Number of Links | - | Mounting Direction |
MHPUS408 | - | 50 | - | 25 | - | A |
Part Number | Bending Radius | Number of Links | Mounting Direction * | Cable Carrier Dimensions | Mounting Dimensions | H (Mounting Height) | H1 | HF (Required Physical Height) | K (Arc + Allowance) | Weight per Meter (kg) (Reference) | |||||||||||||
A | B | C | W | P | ℓ | F | T | J | N | Moving End | Fixed End | ||||||||||||
Type | No. | P1 | P2 | P1 | P2 | ||||||||||||||||||
MHPUS (Cable Carrier + Mounting Brackets) | 102 | 19 | 5~23 | S (Common to the Outer and Inner Circumference) | 9 | 12 | 20 | 27 | 20 | 30 | 22 | 12 | *25 (23) | 4.5 | - | - | - | - | 50 | 38 | 65 | 99.7 | 0.12 |
202 | 25 | 6~34 | A B | 14 | 20 | 14 | 26 | 25 | 30 | 20 | 10 | 10 | 4.5 | 9.8 | 21.8 | 8 | 20 | 70 | 50 | 85 | 128.5 | 0.25 | |
30 | 6~34 | 80 | 60 | 95 | 144.2 | ||||||||||||||||||
45 | 8~36 | 110 | 90 | 125 | 191.3 | ||||||||||||||||||
203 | 30 | 6~34 | 14 | 20 | 20 | 32 | 25 | 30 | 15.8 | 27.8 | 14 | 26 | 80 | 60 | 95 | 144.2 | 0.26 | ||||||
45 | 8~36 | 110 | 90 | 125 | 191.3 | ||||||||||||||||||
204 | 38 | 6~36 | 14 | 22 | 20 | 40 | 32 | 43 | 32 | 18 | 14 | 5.8 | 17.4 | 33.4 | 14 | 30 | 98 | 76 | 118 | 179.3 | 0.5 | ||
50 | 7~37 | 122 | 100 | 142 | 217 | ||||||||||||||||||
206 | 38 | 6~36 | 14 | 22 | 40 | 60 | 32 | 43 | 37.4 | 53.4 | 34 | 50 | 98 | 76 | 118 | 179.3 | 0.56 | ||||||
50 | 7~37 | 122 | 100 | 142 | 217 | ||||||||||||||||||
306 | 50 | 6~38 | 24 | 34 | 44 | 60 | 45 | 60 | 40 | 24 | 20 | 7 | 35.6 | 55.6 | 32 | 52 | 134 | 100 | 160 | 257 | 0.64 | ||
100 | 10~42 | 234 | 200 | 260 | 414 | ||||||||||||||||||
408 | 50 | 6~38 | 24.5 | 40 | 58 | 78 | 45 | 60 | 40 | 24 | 22 | 7 | 44 | 72 | 40 | 68 | 140 | 100 | 170 | 257 | 1.1 | ||
75 | 8~40 | 190 | 150 | 220 | 335.5 | ||||||||||||||||||
100 | 10~42 | 240 | 200 | 270 | 414 | ||||||||||||||||||
150 | 13~45 | 340 | 300 | 370 | 571 | ||||||||||||||||||
412 | 50 | 6~38 | 24.5 | 40 | 97 | 117 | 45 | 60 | 40 | 24 | 22 | 7 | 83 | 111 | 79 | 107 | 140 | 100 | 170 | 257 | 1.3 | ||
75 | 9~41 | 190 | 150 | 220 | 335.5 | ||||||||||||||||||
100 | 10~42 | 240 | 200 | 270 | 414 |
* Mounting Bracket Structural Components | |||
No. | Mounting Direction | Mounting Bracket Structural Components | |
For Moving Ends | For Fixed Ends | ||
102 | S (Common to the Outer and Inner Circumference) | Common to the Outer and Inner Circumference | Common to the Outer and Inner Circumference |
202~206 | A | Mounting on the Outer Circumference | Common to the Outer and Inner Circumference |
B | Mounting on the Inner Circumference | Common to the Outer and Inner Circumference | |
306~412 | A | Common to the Outer and Inner Circumference | Mounting on the Outer Circumference |
B | Common to the Outer and Inner Circumference | Mounting on the Inner Circumference |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Square Shape | Cover Type | Flap Open-Close Type | Features | Standard |
---|---|---|---|---|---|
Carrier Internal Partition Number | Not Provided1 | Cable Insertion Surface | Inner Circumference Mount | Inserting Cables | Flap Open-Close |
Motion Type | 2 Dimensional Motion | Operating Temperature Range(℃) | -10::80 | Body Material | Nylon 6 + Glass 20% |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy