(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Magnets with Holder - Round Urethane Bumper Top, Thread/Tapped Option

Magnets with Holder - Round Urethane Bumper Top, Thread/Tapped Option
  • New Products
  • Volume Discount

Effective in preventing workpiece from being damaged, and help dampening noise.

  • inCAD Components
・Materials
Type① Holder② Urethane③ MagnetHeat Resistant Temperature
ThreadedTapped[ M ]Material[ M ]MaterialHardness[ M ]Material
HXXHXXH304 Stainless SteelEther Type
Polyurethane
Shore A90Neodymium Magnet80°C
HXXA-Shore A70

Specifications

Part Number
HXX10
■Threaded
Part NumberMxP (Coarse)L12fmWRAttraction Force N
{kgf}
Surface Magnetic Flux Density
Gauss[G]
TypeD
HXX
HXXA
10M5x0.81610417814.0 {0.40}3000~3200
12M6x1.02101026.5 {0.66}2900~3100
16M8x1.251811512148.0 {0.81}2700~2900
20M10x1.5201361417317.7 {1.8}2600~2800
25M10x1.522158142235.0 {3.56}2900~3100
[ ! ]Attraction force and surface magnetic flux density are for reference only.
■Tapped
Part NumberMxP (Coarse)L12WRAttraction Force N
{kgf}
Surface Magnetic Flux Density
Gauss[G]
TypeD
HXXH10M4x0.71594814.0 {0.40}3000~3200
12M4x0.71026.5 {0.66}2900~3100
16M5x0.817105148.0 {0.81}2700~2900
20M5x0.817317.7 {1.8}2600~2800
25M6x1.0181162235.0 {3.56}2900~3100
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXX10
HXX12
HXX16
HXX20
HXX25
HXXA10
HXXA12
HXXA16
HXXA20
HXXA25
HXXH10
HXXH12
HXXH16
HXXH20
HXXH25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Round Outer Diameter D (A)
(Ø)
Shape Thread Length L
(mm)
1 Piece(s)Available

9 Days or more

10~10.0410-Shore A90
1 Piece(s)Available

9 Days or more

10~10.06.512-Shore A90
1 Piece(s)Available

9 Days or more

10~10.0816-Shore A90
1 Piece(s)Available

9 Days or more

1010.1~20.017.720-Shore A90
1 Piece(s)Available

9 Days or more

1030.1~40.035.025-Shore A90
1 Piece(s)Available

9 Days or more

10~10.0410-Shore A70
1 Piece(s)Available

9 Days or more

10~10.06.512-Shore A70
1 Piece(s)Available

9 Days or more

10~10.0816-Shore A70
1 Piece(s)Available

9 Days or more

1010.1~20.017.720-Shore A70
1 Piece(s)Available

9 Days or more

1030.1~40.035.025-Shore A70
1 Piece(s)Available

9 Days or more

10~10.0410Tapped TypeShore A90
1 Piece(s)Available

9 Days or more

10~10.06.512Tapped TypeShore A90
1 Piece(s)Available

9 Days or more

10~10.0816Tapped TypeShore A90
1 Piece(s)Available

9 Days or more

1010.1~20.017.720Tapped TypeShore A90
1 Piece(s)Available

9 Days or more

1030.1~40.035.025Tapped TypeShore A90

Loading...

  1. 1

More Information

■Feature
· Effective in preventing workpiece from being damaged, and help dampening noise.

Example

 

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Material of Holder 304 Stainless Steel
Bolt Type N

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.