(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N
Part Number
Configured Part Number is shown.
Part Number | ① | ② | Heat Resistant Temperature | ③ | Polarity | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | Front | Back | ||
HXF | 1215 Carbon Steel Equivalent | Electroless Nickel Plating | Neodymium Magnet | Nickel Plating | 80°C | Brass (C3603BD) | N | S |
Part Number |
HXF10 |
Part Number | L | MxP (Coarse) | Attraction Force N {kgf} | Surface Magnetic Flux Density Gauss[G] | d1 | d2 | B | |
Type | D | |||||||
HXF | 4 | 5 | M2x0.4 | 1.5 {0.1} | 2400~2800 | 2 | 3 | 2.5 |
5 | 2.0 {0.2} | 2600~3000 | 2.5 | 3.5 | ||||
6 | 8 | M3x0.5 | 5.9 {0.6} | 2100~3000 | 4 | 5 | 3 | |
8 | 9.8 {1.0} | 2300~3300 | 6 | 7 | ||||
10 | M4x0.7 | 20.6 {2.1} | 2500~3600 | 8 | 9 | |||
13 | 10 | 45.1 {4.6} | 2500~3600 | 10 | 11 | 4 | ||
16 | M5x0.8 | 89.2 {9.1} | 3000~4400 | 12 | 14 | 5 | ||
20 | 128.5 {13.1} | 3200~4600 | 15 | 18 | ||||
25 | 13 | M6x1.0 | 225.5 {23.0} | 3200~4600 | 18 | 23 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HXF4 |
HXF5 |
HXF6 |
HXF8 |
HXF10 |
HXF13 |
HXF16 |
HXF20 |
HXF25 |
Loading...
Shape | Round | Magnet Type (Material) | Neodymium Magnet | Material of Holder | 12L14 Carbon Steel |
---|---|---|---|---|---|
Holder Surface Treatment | Electroless Nickel | Bolt Type | N |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy