(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rubber Magents - High Strength, Rectangular

Rubber Magents - High Strength, Rectangular
  • New Products

Powerful Rubber Magnets
For complete product overview and details on Rubber Magents - High Strength, Rectangular see the sections below:

  • inCAD Components
・Materials
[ M ]Material: Neodymium-group Rare Earth Magnet Powder Compounded Magnet

Specifications

■Band Type
Part Number-A
HXP1.0
-
100
■A, B Configurable
Part Number-A-B
HXPF2.0-
305-
150
■Physical and Mechanical Characteristics of Rubber Magnets
Measurement ItemTesting MethodNeodymium Magnets Rare Earth Magnetic Particle Compounded RubberSamarium Iron-Nitrogen RubberIsotropic Ferrite RubberAnisotropic Ferrite Rubber
Tensile Strength {Mpa}JIS K63013.8≥3.93.96.9
Elongation Rate {%}JIS K630155208050
Hardness
{Shore D}
ASTM D224030554849
Volume Resistivity {Ω·m}JIS K71944.75x10145.7x1034.0x10124.0x1012
Heat Resistant Temperature--20~100°C-40~120°C-10~50°C-10~50°C
Magnetic Properties
TypeTAttraction Force {g/cm2}Surface Magnetic Flux Density [G]
HXP
HXPF
1.0 1401300
2.0 2501550
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXP1.0-[10,​20,​30,​40,​50,​80,​100]
HXP2.0-[10,​20,​30,​40,​50,​80,​100]
HXPF1.0-[10-400/1]-[10-200/1]
HXPF2.0-[10-400/1]-[10-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Thickness T
(mm)
Dimension A
(mm)
Dimension B
(mm)
1 Piece(s)

11 Days or more

10Band Type1.010 ~ 100-
1 Piece(s)

11 Days or more

10Band Type2.010 ~ 100-
1 Piece(s)

11 Days or more

10A, B Dimension Configurable Type1.010 ~ 40010 ~ 200
1 Piece(s)

11 Days or more

10A, B Dimension Configurable Type2.010 ~ 40010 ~ 200

Loading...

  1. 1
 

Basic Information

Absorption Type High Strength Magnet type ( material ) Neodymium-group Rare Earth Magnet, Powder Compounded Magnet

Additional Products in this Category

Complementary Products

Tech Support