(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Both Ends, 45 Degree Elbow

Sanitary Pipe Fittings - Ferrule Both Ends, 45 Degree Elbow

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings -Double Ferrules / Clamp /Gasket-:Related Image
・Materials
Type[ M ]Material
SNBHE304 Stainless Steel
SNBHES316L Stainless Steel

Specifications

Part Number-L
SNPAA1S
SNBES8A
SNBTD2S-1S
-

150

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberABL
TypeNo.
SNBHE
SNBHES
1S50.5 43.536.8
1.5S50.5 43.544.7
2S64.0 56.552.6
2.5S77.5 70.563.0
3S91.0 83.573.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNBHE1S
SNBHE1.5S
SNBHE2S
SNBHE2.5S
SNBHE3S
SNBHES1S
SNBHES1.5S
SNBHES2S
SNBHES2.5S
SNBHES3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3

Loading...

  1. 1

Example

Sanitary Pipe Fittings -Double Ferrules / Clamp /Gasket-:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)
 

Basic Information

Type Fitting Fitting Shape 45° Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Ferrule Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.