(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Welded End, Ferrule End, Eccentric Reducer

Sanitary Pipe Fittings - Welded End, Ferrule End, Eccentric Reducer

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings -Ferrule x Welded-:Related Image
・Materials
Type[ M ]Material
SNFRY304 Stainless Steel
SNFRYS316L Stainless Steel

Specifications

Part Number-Nominal
SNFR2S
SNFRE3S

-

32A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdd1ABL
TypeNo.
SNFRY
SNFRYS
1.5S38.135.723 50.5 43.588
2S50.847.835.7 50.5 43.5
2.5S63.559.547.8 64.0 56.5
3S76.372.359.5 77.5 70.5
[ ! ]The ferrule is one size smaller. Ex.) For No.2S, 2S (pipe) x1.5S (ferrule part)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNFRY1.5S
SNFRY2S
SNFRY2.5S
SNFRY3S
SNFRYS1.5S
SNFRYS2S
SNFRYS2.5S
SNFRYS3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
I.D. (Different diameter only)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.723
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.835.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.547.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.359.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.723
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.835.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.547.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.359.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
I.D. (Different diameter only)
(Ø)

Loading...

  1. 1

Example

Sanitary Pipe Fittings -Ferrule x Welded-:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)

Basic Information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Eccentricity Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.