(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, Split Design.

Shaft Supports - Flange Mount, Split Design.
  • Volume Discount

Removable split sleeve makes maintenance easy.

  • METRIC
  • inCAD Components

PDFP.2019-301

Unit examples related to this product
Shaft Supports - Flanged, Split Type, Round Flange:Related Image
・Materials
Round FlangedCompact Flanged[ M ]Material[ S ]Surface Treatment[ A ]Accessories
STHPRBSTHPCB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
STHPRSTHPCElectroless Nickel PlatingHex Socket Head Cap Screw
2 pcs (Stainless Steel)
SSTHPRSSTHPC304 Stainless Steel-
[ ! ]D dimensions 16~30 come with 4 screws.

Specifications

Part Number
STHPR10
Part NumberSleeve Thickness (N)LD1HTBPWP1FdXYd1d2M (Coarse)Included Screw
MxLength
TypeD
Round Flanged
STHPRB
STHPR
SSTHPR
Compact Flanged
STHPCB
STHPC
SSTHPC
8+0.015
0
8.5192539512322725203.57.53.57.54.6M4M4x10
101021304914403233234.510395.6M5M5x10
12+0.018
0
23325261542343525114M5x12
169.532355624463737275.5125
20+0.021
0
10344064824524243306.6146M5x16
25404569305747463417
3012.54255791030675750452010126.6M6M6x20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHPC8
SSTHPC10
SSTHPC12
SSTHPC16
SSTHPC20
SSTHPC25
SSTHPC30
SSTHPR8
SSTHPR10
SSTHPR12
SSTHPR16
SSTHPR20
SSTHPR25
SSTHPR30
STHPC8
STHPC10
STHPC12
STHPC16
STHPC20
STHPC25
STHPC30
STHPCB8
STHPCB10
STHPCB12
STHPCB16
STHPCB20
STHPCB25
STHPCB30
STHPR8
STHPR10
STHPR12
STHPR16
STHPR20
STHPR25
STHPR30
STHPRB8
STHPRB10
STHPRB12
STHPRB16
STHPRB20
STHPRB25
STHPRB30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flange Shape
1 Piece(s)Available

12 Days or more

108 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1010 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1012 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1016 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1020 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1025 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

1030 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

12 Days or more

108 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1010 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1012 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1016 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1020 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1025 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

12 Days or more

1030 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

8 Days or more

108 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1010 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1012 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1016 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1020 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1025 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1030 mm[Steel] Low Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

12 Days or more

108 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1010 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1012 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1016 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1020 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1025 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

1030 mm[Steel] Low Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

12 Days or more

108 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1010 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1012 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1016 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1020 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1025 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

12 Days or more

1030 mm[Steel] Low Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

8 Days or more

108 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1010 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1012 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1016 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1020 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1025 mm[Steel] Low Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

8 Days or more

1030 mm[Steel] Low Carbon SteelBlack OxideRound Flanged

Loading...

  1. 1
 

Basic Information

Shape Flanged Shaft Tightening Method Two Piece Clamp-On Type Machined
Flanged Type - Features Standard Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.