(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham type, stainless steel.

Flexible Couplings - Oldham type, stainless steel.

Move the mouse over the image to zoom

Oldham type flexible couplings, stainless steel, with carbon reinforced resin spacer. A choice of keyway at one or both ends is available.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Couplings - Oldham, Set Screw Type:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Standard BoreKeywayed Bore[ M ]Material[ A ]Accessories
d1 (One Side)d2 (One Side)d1, d2 (Both Sides)HubSpacer
MCOMCOLKMCORKMCOWK304 Stainless Steel (Sintered)Carbon Reinforced ResinSet Screw

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
MCO20-6-6
MCOLK20-8-12
MCOWK20-10-12
Part Numberd1, d2 (d1≤d2)
[ ! ]Keywayed Bore Type is selectable for diameter 6 or larger
DD1d3LFSet Screw
TypeNo.MTightening Torque (N·m)
MCO
MCOLK
MCORK
MCOWK
611.52                66.22.48.431.5M1.60.15
81 23               88.23.49.63.51.7
10  234              1010.24.410.23.71.8M20.3
12   345             1212.54.014.25.22.5M30.7
15    4566.3578         14.5155.0165.42.6
17     566.3578         16.817.57.219.86.73.2M41.7
20      66.35789.53101112     20218.221.473.4
26      66.35789.5310111214    262712.025.694
30         8 10 1214    303113.033126
34           101112141516  343513.034135.5M54.0
38           10 121415161820384116.040157
 
Part NumberAllowable Torque (N·m)Angular Misalignment (°)Lateral Misalignment
(mm)
Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m2)
Allowable Axial Misalignment (mm)Mass (g)
TypeNo.
MCO
MCOLK
MCORK
MCOWK
60.330.39120001.5x10-8±0.251.5
80.50.4132.2x10-8±0.32.5
100.80.4213.6x10-8±0.324
1210.5441.6x10-7±0.358
151.60.890100003.5x10-7±0.4511
172.212507.8x10-7±0.5518
203.21.534080001.7x10-6±0.629
266242065006.2x10-665
30152120062002x10-5100
34162.5240060002.5x10-5155
38282.5350058008x10-5240
[ ! ] The allowable torque varies depending on temperature. Click here

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1415~1920~29
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please refer to WOS.

Alterations

Couplings - Oldham, Set Screw Type:Related Image

More Information

Couplings - Oldham, Set Screw Type:Related Image

Technical Information

Keyway Dimensions

Shaft Bore Dia.
d1, d2
btKey Nom. Dim.
b x h
Dim.ToleranceDim.Tolerance
6-7.92±0.01251.0 +0.1
0
2x2
8-1031.43x3
10.1-124±0.01501.84x4
12.1-1752.35x5
17.1-2062.86x6

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Features

Oldham Couplings

Easy to install with large angular/lateral misalignment allowances characteristics.

  • Spacers designed to flex and slide to allow misalignments.
  • Larger misalignment allowance ranges compared to the other types, making for easy to adjust for installing.
  • High rigidity type has bronze spacer material instead of resin, and has torque capacity 2x of the conventional type.
  • Space-Saving Type up to 17% shorter in length contributing to space saving machine designs.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCO6-[1,​1.5,​2]-[1,​1.5,​2]
MCO6-[1,​1.5,​2]-RDC[1.1-1.9/0.1]
MCO6-LDC[1.1-1.9/0.1]-[1,​1.5,​2]
MCO6-LDC[1.1-1.9/0.1]-RDC[1.1-1.9/0.1]
MCO8-[1,​2,​3]-[1,​2,​3]
MCO8-[1,​2,​3]-RDC[1.1-2.9/0.1]
MCO8-LDC[1.1-2.9/0.1]-[1,​2,​3]
MCO8-LDC[1.1-2.9/0.1]-RDC[1.1-2.9/0.1]
MCO10-[2,​3,​4]-[2,​3,​4]
MCO10-[2,​3,​4]-RDC[2.1-3.9/0.1]
MCO10-LDC[2.1-3.9/0.1]-[2,​3,​4]
MCO10-LDC[2.1-3.9/0.1]-RDC[2.1-3.9/0.1]
MCO12-[3,​4,​5]-[3,​4,​5]
MCO12-[3,​4,​5]-RDC[4.1-6/0.1]
MCO12-LDC[4.1-6/0.1]-[3,​4,​5]
MCO12-LDC[4.1-6/0.1]-RDC[4.1-6/0.1]
MCO15-[4,​5,​6,​6.35,​7,​8]-[4,​5,​6,​6.35,​7,​8]
MCO15-[4,​5,​6,​6.35,​7,​8]-RDC[4.1-7.9/0.1]
MCO15-LDC[4.1-7.9/0.1]-[4,​5,​6,​6.35,​7,​8]
MCO15-LDC[4.1-7.9/0.1]-RDC[4.1-7.9/0.1]
MCO17-[5,​6,​6.35,​7,​8]-[5,​6,​6.35,​7,​8]
MCO17-[5,​6,​6.35,​7,​8]-RDC[5.1-7.9/0.1]
MCO17-LDC[5.1-7.9/0.1]-[5,​6,​6.35,​7,​8]
MCO17-LDC[5.1-7.9/0.1]-RDC[5.1-7.9/0.1]
MCO20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCO20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-RDC[6.1-11.9/0.1]
MCO20-LDC[6.1-11.9/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCO20-LDC[6.1-11.9/0.1]-RDC[6.1-11.9/0.1]
MCO26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCO26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-RDC[6.1-15/0.1]
MCO26-LDC[6.1-15/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCO26-LDC[6.1-15/0.1]-RDC[6.1-15/0.1]
MCO30-[8,​10,​12,​14]-[8,​10,​12,​14]
MCO30-[8,​10,​12,​14]-RDC[8.1-14/0.1]
MCO30-LDC[8.1-14/0.1]-[8,​10,​12,​14]
MCO30-LDC[8.1-14/0.1]-RDC[8.1-14/0.1]
MCO34-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
MCO34-[10,​11,​12,​14,​15,​16]-RDC[10.1-16/0.1]
MCO34-LDC[10.1-16/0.1]-[10,​11,​12,​14,​15,​16]
MCO34-LDC[10.1-16/0.1]-RDC[10.1-16/0.1]
MCO38-[10,​12,​14,​15,​16,​18,​20]-[10,​12,​14,​15,​16,​18,​20]
MCO38-[10,​12,​14,​15,​16,​18,​20]-RDC[10.1-20/0.1]
MCO38-LDC[10.1-20/0.1]-[10,​12,​14,​15,​16,​18,​20]
MCO38-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
MCOLK15-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOLK15-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOLK15-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOLK15-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOLK17-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOLK17-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOLK17-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOLK17-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOLK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOLK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-RDC[6.1-11.9/0.1]
MCOLK20-LDC[6.1-11.9/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOLK20-LDC[6.1-11.9/0.1]-RDC[6.1-11.9/0.1]
MCOLK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOLK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-RDC[6.1-15/0.1]
MCOLK26-LDC[6.1-15/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOLK26-LDC[6.1-15/0.1]-RDC[6.1-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment
1 Piece(s)

8 Days or more

100.05~1.001 ~ 21 ~ 268.410001~780000.3120000.21~0.400.3+0.25/-0.251.5×10-8Standard Holes--
1 Piece(s)

8 Days or more

100.05~1.001 ~ 2-68.410001~780000.3120000.21~0.400.3+0.25/-0.251.5×10-8Standard Holes-1.1 ~ 1.9
1 Piece(s)

8 Days or more

100.05~1.00-1 ~ 268.410001~780000.3120000.21~0.400.3+0.25/-0.251.5×10-8Standard Holes1.1 ~ 1.9-
1 Piece(s)

8 Days or more

100.05~1.00--68.410001~780000.3120000.21~0.400.3+0.25/-0.251.5×10-8Standard Holes1.1 ~ 1.91.1 ~ 1.9
1 Piece(s)

8 Days or more

100.05~1.001 ~ 31 ~ 389.610001~780000.5120000.21~0.400.4+0.3/-0.32.2×10-8Standard Holes--
1 Piece(s)

8 Days or more

100.05~1.001 ~ 3-89.610001~780000.5120000.21~0.400.4+0.3/-0.32.2×10-8Standard Holes-1.1 ~ 2.9
1 Piece(s)

8 Days or more

100.05~1.00-1 ~ 389.610001~780000.5120000.21~0.400.4+0.3/-0.32.2×10-8Standard Holes1.1 ~ 2.9-
1 Piece(s)

8 Days or more

100.05~1.00--89.610001~780000.5120000.21~0.400.4+0.3/-0.32.2×10-8Standard Holes1.1 ~ 2.91.1 ~ 2.9
1 Piece(s)

8 Days or more

100.05~1.002 ~ 42 ~ 41010.210001~780000.8120000.21~0.400.4+0.32/-0.323.6×10-8Standard Holes--
1 Piece(s)

8 Days or more

100.05~1.002 ~ 4-1010.210001~780000.8120000.21~0.400.4+0.32/-0.323.6×10-8Standard Holes-2.1 ~ 3.9
1 Piece(s)

8 Days or more

100.05~1.00-2 ~ 41010.210001~780000.8120000.21~0.400.4+0.32/-0.323.6×10-8Standard Holes2.1 ~ 3.9-
1 Piece(s)

8 Days or more

100.05~1.00--1010.210001~780000.8120000.21~0.400.4+0.32/-0.323.6×10-8Standard Holes2.1 ~ 3.92.1 ~ 3.9
1 Piece(s)

8 Days or more

100.05~1.003 ~ 53 ~ 51214.210001~780001120000.41~1.00.5+0.35/-0.351.6×10-7Standard Holes--
1 Piece(s)

8 Days or more

100.05~1.003 ~ 5-1214.210001~780001120000.41~1.00.5+0.35/-0.351.6×10-7Standard Holes-4.1 ~ 6
1 Piece(s)

8 Days or more

100.05~1.00-3 ~ 51214.210001~780001120000.41~1.00.5+0.35/-0.351.6×10-7Standard Holes4.1 ~ 6-
1 Piece(s)

8 Days or more

100.05~1.00--1214.210001~780001120000.41~1.00.5+0.35/-0.351.6×10-7Standard Holes4.1 ~ 64.1 ~ 6
1 Piece(s)

8 Days or more

101.01~3.004 ~ 84 ~ 814.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Standard Holes--
1 Piece(s)

8 Days or more

101.01~3.004 ~ 8-14.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Standard Holes-4.1 ~ 7.9
1 Piece(s)

8 Days or more

101.01~3.00-4 ~ 814.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Standard Holes4.1 ~ 7.9-
1 Piece(s)

8 Days or more

101.01~3.00--14.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Standard Holes4.1 ~ 7.94.1 ~ 7.9
1 Piece(s)

8 Days or more

101.01~3.005 ~ 85 ~ 816.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Standard Holes--
1 Piece(s)

8 Days or more

101.01~3.005 ~ 8-16.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Standard Holes-5.1 ~ 7.9
1 Piece(s)

8 Days or more

101.01~3.00-5 ~ 816.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Standard Holes5.1 ~ 7.9-
1 Piece(s)

8 Days or more

101.01~3.00--16.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Standard Holes5.1 ~ 7.95.1 ~ 7.9
1 Piece(s)

8 Days or more

103.01~5.006 ~ 126 ~ 122021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Standard Holes--
1 Piece(s)

8 Days or more

103.01~5.006 ~ 12-2021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Standard Holes-6.1 ~ 11.9
1 Piece(s)

8 Days or more

103.01~5.00-6 ~ 122021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Standard Holes6.1 ~ 11.9-
1 Piece(s)

8 Days or more

103.01~5.00--2021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Standard Holes6.1 ~ 11.96.1 ~ 11.9
1 Piece(s)

8 Days or more

105.01~10.006 ~ 146 ~ 142625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Standard Holes--
1 Piece(s)

8 Days or more

105.01~10.006 ~ 14-2625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Standard Holes-6.1 ~ 15
1 Piece(s)

8 Days or more

105.01~10.00-6 ~ 142625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Standard Holes6.1 ~ 15-
1 Piece(s)

8 Days or more

105.01~10.00--2625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Standard Holes6.1 ~ 156.1 ~ 15
1 Piece(s)

8 Days or more

1010.01~20.008 ~ 148 ~ 1430334001~100001562001.1~3.02+0.6/-0.62×10-5Standard Holes--
1 Piece(s)

8 Days or more

1010.01~20.008 ~ 14-30334001~100001562001.1~3.02+0.6/-0.62×10-5Standard Holes-8.1 ~ 14
1 Piece(s)

8 Days or more

1010.01~20.00-8 ~ 1430334001~100001562001.1~3.02+0.6/-0.62×10-5Standard Holes8.1 ~ 14-
1 Piece(s)

8 Days or more

1010.01~20.00--30334001~100001562001.1~3.02+0.6/-0.62×10-5Standard Holes8.1 ~ 148.1 ~ 14
1 Piece(s)

8 Days or more

1010.01~20.0010 ~ 1610 ~ 1634344001~100001660001.1~3.02.5+0.6/-0.62.5×10-5Standard Holes--
1 Piece(s)

8 Days or more

1010.01~20.0010 ~ 16-34344001~100001660001.1~3.02.5+0.6/-0.62.5×10-5Standard Holes-10.1 ~ 16
1 Piece(s)

8 Days or more

1010.01~20.00-10 ~ 1634344001~100001660001.1~3.02.5+0.6/-0.62.5×10-5Standard Holes10.1 ~ 16-
1 Piece(s)

8 Days or more

1010.01~20.00--34344001~100001660001.1~3.02.5+0.6/-0.62.5×10-5Standard Holes10.1 ~ 1610.1 ~ 16
1 Piece(s)

8 Days or more

1020.01~50.0010 ~ 2010 ~ 2038404001~100002858001.1~3.02.5+0.6/-0.68×10-5Standard Holes--
1 Piece(s)

8 Days or more

1020.01~50.0010 ~ 20-38404001~100002858001.1~3.02.5+0.6/-0.68×10-5Standard Holes-10.1 ~ 20
1 Piece(s)

8 Days or more

1020.01~50.00-10 ~ 2038404001~100002858001.1~3.02.5+0.6/-0.68×10-5Standard Holes10.1 ~ 20-
1 Piece(s)

8 Days or more

1020.01~50.00--38404001~100002858001.1~3.02.5+0.6/-0.68×10-5Standard Holes10.1 ~ 2010.1 ~ 20
1 Piece(s)

10 Days or more

101.01~3.006 ~ 86 ~ 814.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Hole with Keyway d1 Side--
1 Piece(s)

10 Days or more

101.01~3.006 ~ 8-14.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Hole with Keyway d1 Side-6.1 ~ 7.9
1 Piece(s)

10 Days or more

101.01~3.00-6 ~ 814.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Hole with Keyway d1 Side6.1 ~ 7.9-
1 Piece(s)

10 Days or more

101.01~3.00--14.5164001~100001.6100000.41~1.00.8+0.45/-0.453.5×10-7Hole with Keyway d1 Side6.1 ~ 7.96.1 ~ 7.9
1 Piece(s)

10 Days or more

101.01~3.006 ~ 86 ~ 816.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Hole with Keyway d1 Side--
1 Piece(s)

10 Days or more

101.01~3.006 ~ 8-16.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Hole with Keyway d1 Side-6.1 ~ 7.9
1 Piece(s)

10 Days or more

101.01~3.00-6 ~ 816.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Hole with Keyway d1 Side6.1 ~ 7.9-
1 Piece(s)

10 Days or more

101.01~3.00--16.819.84001~100002.2100000.41~1.01+0.55/-0.557.8×10-7Hole with Keyway d1 Side6.1 ~ 7.96.1 ~ 7.9
1 Piece(s)

10 Days or more

103.01~5.006 ~ 126 ~ 122021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Hole with Keyway d1 Side--
1 Piece(s)

10 Days or more

103.01~5.006 ~ 12-2021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Hole with Keyway d1 Side-6.1 ~ 11.9
1 Piece(s)

10 Days or more

103.01~5.00-6 ~ 122021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Hole with Keyway d1 Side6.1 ~ 11.9-
1 Piece(s)

10 Days or more

103.01~5.00--2021.44001~100003.280001.1~3.01.5+0.6/-0.61.7×10-6Hole with Keyway d1 Side6.1 ~ 11.96.1 ~ 11.9
1 Piece(s)

10 Days or more

105.01~10.006 ~ 146 ~ 142625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Hole with Keyway d1 Side--
1 Piece(s)

10 Days or more

105.01~10.006 ~ 14-2625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Hole with Keyway d1 Side-6.1 ~ 15
1 Piece(s)

10 Days or more

105.01~10.00-6 ~ 142625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Hole with Keyway d1 Side6.1 ~ 15-
1 Piece(s)

10 Days or more

105.01~10.00--2625.64001~10000665001.1~3.02+0.6/-0.66.2×10-6Hole with Keyway d1 Side6.1 ~ 156.1 ~ 15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment

Loading...

Basic Information

Series Name Oldham Type Allowable Misalignment Angular / Eccentricity / Axial Application Standard
Features High Torque Type / Low Moment of Inertia Body Material 304 Stainless Steel Sintered Alloy Category Coupling Main Body
Allowable Angular Misalignment(deg) 3 Buffer Part Material Carbon Reinforced Resin Operating Temperature(℃) -40::90

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support