(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adjustable Hose components are separately available.
Part Number
Configured Part Number is shown.
HJD3-5
Part Number | - | Number of Links | |
HJD2 | - | 5 |
Part Number | Number of Links (Fixed) | |
Type | Hose Nominal | |
HJD | 2 | 5 |
3 | ||
4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Adjusting Hose | Adjusting Hose Parts | Hose Only | Number of Links(pcs) | 5 |
---|---|---|---|---|---|
Hose Color | Blue |
Please check the type/dimensions/specifications of the part HJD3-5 in the Adjustable Hoses - Hose Only series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy