(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Guides see the sections below:
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ H ] Hardness | [ S ]Surface Treatment | |
Compact | Standard | |||
WGHBC | WGHB | 1045 Carbon Steel | - | Black Oxide |
WGHMC | WGHM | Electroless Nickel Plating | ||
- | WGHHB | 40HRC~ | Black Oxide | |
- | WGHHM | Electroless Nickel Plating | ||
- | WGHA | Aluminum Alloy | - | - |
WGHSC | WGHS | 304 Stainless Steel | ||
WGHJC | WGHJ | Polyacetal | ||
WGHNC | WGHN | MC Nylon | ||
- | WGHNE | Conductive MC Nylon R2 | ||
- | WGHPT | PTFE |
Part Number | - | A | - | H | - | T |
WGHJ | - | 40 | - | 10 | - | 20 |
Part Number | A | H 1mm Increment | T | h | X | Y | d1 | d2 | ℓ | |||||
(Compact Type) WGHBC WGHSC WGHMC WGHJC WGHNC | 17 | 20 | 6~10 | 10 | H-3 | 4.5 | 4.5 | 6.5 | 3.5 | 3.5 | ||||
20 | 30 | 12 | 4.5 | 4.5 | 6.5 | 3.5 | 3.5 | |||||||
(Standard Type) WGHB WGHS WGHM WGHJ WGHHB WGHN WGHHM WGHNE WGHA WGHPT | 20 | 30 | 40 | 50 | 10~30 | 12 | H-5 | 5 | 5 | 6.5 | 3.5 | 3.5 | ||
20 | 30 | 40 | 50 | 15 | 5 | 6 | 8 | 4.5 | 4.5 | |||||
30 | 40 | 50 | 60 | 20 | 7 | 9 | 9.5 | 5.5 | 5.5 | |||||
30 | 40 | 50 | 60 | 15~30 | 25 | 8 | 11 | 11 | 6.5 | 6.5 | ||||
40 | 50 | 60 | 30 | 11 | 14 | 14 | 9 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
WGHA-[20-60/10]-[10-30/5]-[12,15,20,25,30] |
WGHB-[20-60/10]-[10-30/5]-[12,15,20,25,30] |
WGHBC-[17,20,30]-[6-10/1]-[10,12] |
WGHHB-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHHM-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHJ-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHJC-[17,20,30]-[6-10/1]-[10,12] |
WGHM-[20-60/10]-[10-30/5]-[12,15,20,25,30] |
WGHMC-[17,20,30]-[6-10/1]-[10,12] |
WGHN-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHNC-[17,20,30]-[6-10/1]-[10,12] |
WGHNE-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHPT-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGHS-[20-60/10]-[10-30/5]-[12,15,20,25,30] |
WGHSC-[17,20,30]-[6-10/1]-[10,12] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy