(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Nuts

Lock Nuts

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing
  • Spec Change

For complete product overview and details on Lock Nuts see the sections below:

  • inCAD Components
Lock Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LVN1045 Carbon SteelBlack Oxide
LVNMElectroless Nickel Plating
LVNS304 Stainless Steel-

Specifications

Part Number
LVN20
Part NumberMxPitch (Fine)TB
TypeM
(Fine Thread)
LVN
LVNM
LVNS
88x0.75413
1010x1.017
1212x1.0519
1616x1.522
2020x1.527
2424x1.5832
3030x1.536

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LVN8
LVN10
LVN12
LVN16
LVN20
LVN24
LVN30
LVNM8
LVNM10
LVNM12
LVNM16
LVNM20
LVNM24
LVNM30
LVNS8
LVNS10
LVNS12
LVNS16
LVNS20
LVNS24
LVNS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M(Fine)
(mm)
Thread Pitch
(mm)
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating80.75
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating101.0
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating121.0
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating161.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating201.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating241.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack Oxide Coating301.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating80.75
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating101.0
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating121.0
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating161.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating201.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating241.5
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating301.5
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided80.75
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided101.0
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided121.0
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided161.5
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided201.5
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided241.5
1 Piece(s)Available

Same day

Stock

10303 Stainless SteelNot Provided301.5

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.